The TC ROUTER for cellular communication implements high-performance data links of up to 150 Mbps via mobile 4G LTE networks. This enables you to establish a mobile broadband connection for highly flexible site networking even in places where a wired Internet connection is not available. These connections can be used to transmit sensitive data securely over mobile networks.
TC ROUTER 2002T-4G
-
Router
2702530
Industrial LTE 4G router, European version, fallback to 3G UMTS/HSPA and 2G GPRS/EDGE, 2 Ethernet interfaces, firewall, NAT, 2x SMA-F antenna socket, SMS and e-mail transmission, 2 digital inputs, 1 digital output
Free download available.
Downloads
Product details
| Product type | Cellular router |
| MTTF | 383 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 184 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 78 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Security functions | |
| Filtering | IP, port, protocol |
| Firewall rules | Stateful inspection firewall |
| Electrical isolation | VCC // LTE // Ethernet // PE |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (Via pluggable Push-in terminal block) |
| Typical current consumption | < 200 mA (24 V DC) |
| 65 mA (With activated energy-saving mode) | |
| Max. current consumption | 1.7 A |
| Function | |
| Management | Web-based management, SNMP |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 2 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Switching level "1" signal | 10 V DC ... 30 V DC |
| Signal | |
| Output name | Digital output |
| Number of outputs | 1 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 50 mA (Not short-circuit proof) |
| Supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Conductor cross-section, flexible | 0.14 mm² ... 1.50 mm² |
| Conductor cross-section, rigid | 0.14 mm² ... 1.50 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Stripping length | 9.00 mm |
| Signal | Ethernet |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 2 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, FTP, HTTP(S) |
| Auxiliary protocols | ARP, DHCP, PING (ICMP), SNMP V1/V2, SMTP(S), NTP, SSL/TLS, STARTTLS |
| Wireless | |
| Interface description | GSM / GPRS / EDGE / UMTS / HSPA / LTE (FDD) |
| Frequency range | 800 MHz (LTE B20) |
| 850 MHz (LTE B5) | |
| 900 MHz (LTE B8) | |
| 1700 MHz (LTE B4) | |
| 1800 MHz (LTE B3) | |
| 1900 MHz (LTE B2) | |
| 2100 MHz (LTE B1) | |
| 2600 MHz (LTE B7) | |
| 850 MHz (UMTS/HSPA B5) | |
| 900 MHz (UMTS/HSPA B8) | |
| 1900 MHz (UMTS/HSPA B2) | |
| 2100 MHz (UMTS/HSPA B1) | |
| 850 MHz (2 W (EGSM)) | |
| 900 MHz (2 W (EGSM)) | |
| 1800 MHz (1 W (EGSM)) | |
| 1900 MHz (1 W (EGSM)) | |
| Data rate | ≤ 150 Mbps (LTE, DL) |
| ≤ 50 Mbps (LTE, UL) | |
| Antenna | 50 Ω impedance SMA antenna socket |
| Antenna connection method | SMA (female) |
| SIM Interface | 1.8 volt, 3 volt |
| GPRS | Class 12, Class B |
| CS1 ... CS4 | |
| EDGE | Multislot Class 10 |
| UMTS | HSPA 3GPP R9 |
| LTE | CAT4 |
| Country support | Europe |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 130 mm |
| Depth | 127 mm |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material (Housing) | Plastic |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (Maximum transmission power 5 dBm) |
| -40 °C ... 60 °C (Maximum transmission power 23 dBm) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Noise immunity | EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV (Ethernet) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Item number | 2702530 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC422 |
| Product key | DNC422 |
| GTIN | 4055626212814 |
| Weight per piece (including packing) | 357.2 g |
| Weight per piece (excluding packing) | 240 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ANT-OMNI-0671-01 - Antenna 1396316
-
ANT-OMNI-0671-02 - Antenna 1396318
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
FK-MCP 1,5/ 5-ST-3,81GY35BD-01 - PCB connector 1105115
Your advantages
Industrial 4G cellular router (LTE)
Fallback to 3G (UMTS/HSPA) and 2G (GPRS/EDGE)
Cellular high-speed Internet connection up to 150 Mbps
Networking of Ethernet end devices via the cellular network
Ethernet SMS gateway for easy alerting
Stateful inspection firewall for dynamic filtering
NAT table and port forwarding for direct remote access to an end device
Two switching inputs and one switching output
Configuration via web-based management or microSD card
Two local Ethernet connections
Switchable energy-saving mode
Integrated logbook
Connection monitoring
Extended temperature range of -40 °C … +70 °C
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150