The Ethernet extender makes broadband Ethernet applications on existing cables possible. It is the successor to the first generation PSI MODEM SHDSL/ETH, Item No. 2313643. The Ethernet extender can be used for in-house 2 and 4-wire cables, but not in the public telephone network. Point-to-point, line or ring structures can be established, with ranges of up to 20 km.
You can use the Ethernet extender in a network with first generation devices (PSI-MODEM-SHDSL/ETH from firmware version 4.xx). The Ethernet extender can also be combined with managed Ethernet extenders: TC EXTENDER 6004 ETH-2S, Item No. 2702255 and TC EXTENDER 4001 ETH-1S, Item No. 2702253. This enables the central diagnosis of all users and lines via IP.
TC EXTENDER 2001 ETH-2S
-
Ethernet extender
2702409
Second generation: Unmanaged Ethernet extender for point-to-point connections, line and ring structures, data rates up to 30 Mbps, distances of up to 20 km on in-house copper cables, diagnostics via USB and LEDs, 2 SHDSL ports, 1 LAN port. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Ethernet extender |
| MTTF | 711 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 308 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 125 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Functions | |
| Basic functions | Ethernet extenders in accordance with ITU-T G.991.2 |
| Management functions | Plug and Play, diagnostics via PSI-CONF software or web-based management (only with managed Ethernet extenders) |
| Diagnostic functions | Topological overview, event and path diagnostics |
| Logbook | |
| Filter functions | VLAN |
| Redundancy functions | Proprietary SHDSL redundancy protocol (Managed and unmanaged Ethernet extenders) |
| Security functions | |
| Basic functions | Ethernet extenders in accordance with ITU-T G.991.2 |
| System limits | |
| Number of supported devices | ≤ 50 (Per SHDSL segment unit) |
| Functionality | |
| Basic functions | Ethernet extenders in accordance with ITU-T G.991.2 |
| Electrical isolation | VCC // Ethernet // DSL (A) // DSL (B) // FE |
| Maximum power dissipation for nominal condition | 4.32 W |
| Mains type | Permanent line |
| Test voltage data interface/power supply | 500 V AC (In accordance with EN/IEC 60079-7) |
| 1.5 kV AC (50 Hz, 1 min.) | |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Nominal supply voltage | 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) |
| 5 V DC (configuration only, via mini-USB type B) | |
| Typical current consumption | < 180 mA (24 V DC) |
| Max. current consumption | ≤ 2 A (For operation in a joining station, via the DIN rail connector) |
| Function | |
| Status and diagnostic indicators | LEDs: US (supply voltage), ACT/LINK (Ethernet data traffic), ERR (errors) 2x LINK / 2x STAT (DSL data traffic port A and port B), DIAG (diagnostic messages) |
| Signal | |
| Output name | Digital output |
| Number of outputs | 2 |
| Voltage output signal | 18 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 150 mA (Short-circuit-proof) |
| Behavior of outputs | Deactivated for device supply via DIN rail connector |
| Supply | |
| Connection method | COMBICON plug-in screw terminal block |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| Basic functions | Ethernet extenders in accordance with ITU-T G.991.2 |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| 1 port 10/100Base-T(X), auto negotiation | |
| No. of channels | 1 |
| Transmission length | < 100 m (shielded twisted pair) |
| Protocols supported | Protocol-transparent for TCP/IP, IPv4, and IPv6 |
| Data: SHDSL interface according to ITU-T G.991.2.bis | |
| Serial transmission speed | 4-wire operation: 64 kbps ... 30 Mbps |
| 2-wire operation: 32 kbps ... 15.3 Mbps | |
| Connection method | 2 x 2-pos. COMBICON plug-in screw terminal blocks |
| No. of channels | 2 (2-wire operation) |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Transmission length | < 20 km (Depending on data rate and cable cross section) |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Max. AWG conductor cross-section, flexible | 14 |
| Min. AWG conductor cross-section, flexible | 24 |
| Single-wire/terminal point, rigid AWG max. | 14 |
| Single-wire/terminal point, rigid AWG min. | 24 |
| Stripping length | 7 mm |
| Data: USB 2.0 | |
| Connection method | Mini-USB type B, 5-pos. |
| Transmission length | < 5 m (only for configuration and diagnostics) |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 15g |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C (Freestanding (40 mm spacing to the right and left), no supply of other modules via the device) |
| -20 °C ... 55 °C (Mounted in rows with zero spacing and low power dissipation of aligned modules) | |
| -20 °C ... 50 °C (Mounted in rows with zero spacing) | |
| -20 °C ... 45 °C (aligned without spacing and supply of other modules via the device, 1.5 A) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIF11ATEX2313643X |
| Note | Please follow the special installation instructions in the documentation! |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (sym./asym.) |
| Output | ± 1 kV (asymmetrical, unshielded) |
| Signal | ± 1 kV (asymmetrical, shielded Ethernet cable) |
| ± 1 kV (asymmetrical: line to ground, unshielded SHDSL cable) | |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55011 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Standards/regulations | EN 50121-4 |
| Standard designation | Railway applications |
| Mounting type | DIN rail mounting |
| Assembly note | The product can be snapped onto all 35 mm DIN rails in accordance with EN 60715. |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 2702409 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC442 |
| Product key | DNC442 |
| GTIN | 4055626162560 |
| Weight per piece (including packing) | 268 g |
| Weight per piece (excluding packing) | 258.7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170407 |
| ECLASS-15.0 | 19170407 |
ETIM
| ETIM 10.0 | EC000309 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | dba34674-8cbd-46b5-9b49-69846dee180d |
| EF3.1 Climate Change | |
| CO2e kg | 15.96 kg CO2e |
Compatible products
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
DT-TELE-SHDSL - Surge protection device 2801593
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
FL PATCH SAFE CLIP - Port Guard Security Element 2891246
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 HEAVY CONF/ - Network cable 2744827
-
SCC 10-NS35 - Shield connection terminal block 1019440
-
TC EXTENDER 6004 ETH-2S - Ethernet extender 2702255
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Distances up to 20 km
Up to 15.3 Mbps in 2-wire operation
Up to 30 Mbps in 4-wire operation
Robust modulation method (SHDSL)
Automatic SHDSL data rate detection
Transparent transmission of all standard Ethernet protocols, including EtherNet/IP™, Modbus/TCP, PROFINET, PROFIsafe, EtherCAT®, KNX, BACnet/IP
Network transparent (no IP configuration required)
Automatic detection of network cable type (auto MDI(X))
Automatic network data rate detection (10/100 Mbps)
Easy startup, plug and play
Future proof (IPv4 and IPv6-compatible)
2 digital outputs for alerting external controllers
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150