The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

MUT 1,5 - Mini feed-through terminal block
3248025

Mini feed-through terminal block, nom. voltage: 400 V, nominal current: 17.5 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, color: gray

Product details









Compatible products