BNB Zack marker strip, 10-section, divisible, horizontally labeled with the consecutive numbers: 21 ... 30, white, for terminal block width: 7.5 mm, mounting type: plug in
Terminal marking
Terminal marking ensures that the wiring in the control cabinet is clearly assigned. This helps you prevent errors during setup, and also during maintenance and repair work. Terminal markings differ primarily with regard to the mounting type: markers are available for tall and flat marker grooves, as strips or as marker pins.
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 10-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: red
Zack marker sheet flat, 100-section, horizontally labeled with the consecutive numbers: 31 ... 40, 10 identically labeled strips per flat Zack marker sheet, suitable for all terminal blocks with 6.2 mm pitch, white, for terminal block width: 6.2 mm
Zack marker sheet flat, 100-section, horizontally labeled with the consecutive numbers: 11 ... 20, 10 identically labeled strips per flat Zack marker sheet, suitable for all terminal blocks with 6.2 mm pitch, white, for terminal block width: 6.2 mm
Zack marker strip, 10-section, vertically labeled with the consecutive numbers: 81 ... 90, white, for terminal block width: 7.5 mm
Marker strip, Roll, silver, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 30000 mm, Number of individual labels: 8, text field height: 7 mm, text field width: 30000 mm
Simplex marking card, horizontally labeled with the consecutive numbers: 1 ... 20, 25 identical decades per page, white, for terminal block width: 10 mm, mounting type: latching
Zack marker sheet flat, 100-section, horizontally labeled with the consecutive numbers: 91 ... 100, 10 identically labeled strips per flat Zack marker sheet, suitable for all terminal blocks with 6.2 mm pitch, white, for terminal block width: 6.2 mm
Marker for terminal blocks, Sheet, green, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 10.2 mm, Number of individual labels: 48, text field height: 5.1 mm, text field width: 9.6 mm
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 24-section, offset foot, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: red
Your advantages
- Quick and easy with preprinted terminal markings
- Can be customized with various printing systems
- Convenient: can be printed by our marking service
- Everything from a single source: markings also available for terminal blocks from other manufacturers
Terminal marking in various formats: UCT, US, UM
Terminal marking in control cabinets and systems
Are you looking for a quick and error-free way of wiring terminal strips? Large-surface and clear marking of terminal points is essential for this. This is particularly true for the startup and maintenance of control cabinets and systems. Terminal markings from Phoenix Contact are optimally tailored to the terminal blocks.
You can choose between marked and unmarked terminal markings, available in card, roll, or even sheet format.