PATO 2/23
-
Conductor marker carrier
1013902
Conductor marker carrier, transparent, unmarked, cable diameter range: 2.8 ... 4.4 mm, mounting type: clip on, text field height: 4 mm, text field width: 23 mm
Product details
Product type | Marker carriers |
Width | 23 mm |
Height | 6.3 mm |
Depth | 9.2 mm |
External dimensions | |
Outside diameter | 2.8 mm ... 4.4 mm |
External diameter min. | 2.8 mm |
External diameter max. | 5 mm |
Text field | |
Text field width | 23 mm |
Text field height | 4 mm |
Color | transparent |
Material | PVC |
Flammability rating according to UL 94 | V0 |
Components | Silicone-free |
External cable diameter | 2.8 mm ... 4.4 mm |
Ambient conditions | |
Ambient temperature (operation) | -50 °C ... 80 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Mounting type | clip on |
Item number | 1013902 |
Packing unit | 500 pc |
Minimum order quantity | 500 pc |
Sales key | BG221A |
Product key | BG221A |
GTIN | 4017918014094 |
Weight per piece (including packing) | 0.513 g |
Weight per piece (excluding packing) | 0.37 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ECLASS-15.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.003 kg CO2e |
Compatible products
-
-
UC-WMT (23X4) BU - Conductor marker 0821111
-
UC-WMT (23X4) GN - Conductor marker 0824121
-
UC-WMT (23X4) OG - Conductor marker 0824118
-
UC-WMT (23X4) RD - Conductor marker 0821124
-
UC-WMT (23X4) SR - Conductor marker 0802719
-
UC-WMT (23X4) YE - Conductor marker 0819424
-
US-WMT (23X4) - Cable marker 0828769
-
US-WMT (23X4) BU - Cable marker 0829305
-
US-WMT (23X4) GN - Cable marker 0829306
-
US-WMT (23X4) OG - Cable marker 0829302
-
US-WMT (23X4) RD - Cable marker 0829301
-
US-WMT (23X4) VT - Cable marker 0829304
-
US-WMT (23X4) YE - Cable marker 0828956
-
EMT (15X4)R - Insert label 0817329
-
EMT (23X4)R - Insert label 0817361
-
EMT (23X4)R YE - Insert label 0817374
-
WMTW (23X4)R - Cable marker 0831004
-
WMTW (23X4)R YE - Cable marker 0831005
-
UC-WMT (23X4) VT - Cable marker 0825363
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
Your advantages
Can be labeled using UC-WMT ... or US-WMT ... plastic labels or the EMT ... insert strips
These marking collars are used for subsequent labeling of systems that have already been wired
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150