MCR-2CLP-I-I-00
-
Passive separator
2814029
MCR passive isolator, for the electrical isolation of current signals without auxiliary power, 2-channel, input signal: 0(4)...20 mA, output signal: 0(4)...20 mA
Product details
Product type | Passive separator |
No. of channels | 2 |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | < 75 Hz |
Maximum power dissipation for nominal condition | 100 mW |
Test voltage input/output | 510 V AC (50 Hz, 60 s) |
Signal transmission behavior | In = Out |
Step response (10-90%) | 5 ms (with 500 Ω load) |
Maximum temperature coefficient | ≤ 0.002 %/K (of measured value / 100 Ω load) |
Maximum transmission error | ≤ 0.1 % (of final value) |
Additional error, load-dependent | 0.02 % (of measured value) |
Supply | |
Supply voltage range | no separate supply voltage necessary |
Signal | |
Description of the input | Current input |
Number of inputs | 2 |
Configurable/programmable | no |
Max. voltage input signal | 30 V (30 V overload) |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Max. current input signal | 50 mA (100 mA overload) |
Response current | < 50 µA |
Input voltage limitation | 33 V (with Zener diode) |
Voltage dissipation | 2.5 V (I = 20 mA) |
Signal: Current | |
Number of outputs | 2 |
Configurable/programmable | no |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Max. current output signal | < 50 mA |
Load/output load current output | ≤ 1375 Ω (at I = 20 mA output signal) |
Ripple | < 5 mV (rms) |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 70 °C |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | cULus |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2814029 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1XXX |
Product key | DK1XXX |
GTIN | 4017918131715 |
Weight per piece (including packing) | 111.5 g |
Weight per piece (excluding packing) | 111.5 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
1, 2 or 4-channel version as an option
Electrical isolation without additional auxiliary voltage
0/4 ... 20 mA current signals
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150