The signal light is designed for use in light signal systems (e.g., lock systems, movable bridges on inland waterways, etc.). The use of safety-related autonomous monitoring functions ensures high availability. Only components that conform to the industry standard are used for the monitoring functions. The signal light is available in various light colors. You can manage the signal light from the application program using a controller from Phoenix Contact. The communication interface provides you with a large amount of diagnostic and status information.
CSD-SL 200 GN
-
Signal light
2701782
Signal light, 24 V DC, IALA green, optimum, emission angle (vertical/Horizontal): 10.5 °/4.5 °, diameter: 174 mm, degree of protection: IP65/IP67, Communication interface
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Signaling light |
| Application | Inland navigation |
| Transportation infrastructure | |
| Mounting position | vertical |
| Design | Operating hours counter |
| Special properties | Communication interface |
| Diagnostics messages | LEDs; temperature, current, voltage, etc. yes |
| Mains failure, communication failure yes | |
| Light color | IALA green, optimum |
| General | |
| Inrush current | max. 12 A (µ-sec-pulse) |
| Supply: Module electronics | |
| Connection method | M12 connector |
| Number of positions | 8 |
| Supply voltage | 24 V DC (DC) |
| Supply voltage range | 19.2 V DC ... 30 V DC (DC) |
| Current consumption | max. 600 mA (green LEDs) |
| Power consumption | typ. 11 W (green LEDs) |
| Connection method | M12 connector |
| Note on the connection method | Hybrid 8-pos. Y-coded for power and data |
| Light properties | |
| Source of light type | LED |
| Number of LEDs | 8 (in accordance with IALA recommendation E200-1 and CIE 1931) |
| Color spectrum | 490 nm ... 510 nm |
| Color class | C2 (EN 12966) |
| Luminance | L3 (EN 12966) |
| Luminance ratio | R3 (EN 12966) |
| Phantom light class | 5 (EN 12368) |
| Luminous intensity | 4200 Cd |
| Can be dimmed | Yes, in 256 steps |
| Emission angle | 10.5 ° |
| 4.5 ° | |
| Diagnostic messages | |
| Diagnostics | LEDs; temperature, current, voltage, etc. |
| Message | yes |
| Diagnostic messages | |
| Diagnostics | Mains failure, communication failure |
| Message | yes |
| Depth | 66 mm |
| Diameter | 174 mm |
| Color | black (RAL 9005) |
| Material | jet black RAL 9005 |
| Material Housing | Aluminum die-cast in accordance with DIN EN 1706 |
| Material Cover pane | Glass |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP65/IP67 (When installed) |
| Air pressure (operation) | 70 hPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 hPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Mounting type | Screw mounting |
| Snap-on assembly | |
| Mounting position | vertical |
| Item number | 2701782 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRL121 |
| Product key | DRL121 |
| GTIN | 4046356863810 |
| Weight per piece (including packing) | 1,710 g |
| Weight per piece (excluding packing) | 1,400 g |
| Customs tariff number | 85308000 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27110201 |
| ECLASS-15.0 | 27110201 |
ETIM
| ETIM 10.0 | EC002750 |
UNSPSC
| UNSPSC 21.0 | 39111800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
NBC-MSY/ 2,0-94H SCO - Hybrid cable 1407488
-
NBC-MSY/ 5,0-94H SCO - Hybrid cable 1407489
-
NBC-MSY/10,0-94H SCO - Hybrid cable 1407490
-
NBC-MSY SCO-EH/.../... - Hybrid cable 1408642
-
NBC-MSY/ 1,0-94H/MSY SCO - Hybrid cable 1407491
-
NBC-MSY/ 2,0-94H/MSY SCO - Hybrid cable 1407492
-
NBC-MSY/ 5,0-94H/MSY SCO - Hybrid cable 1407493
-
NBC-MSY/10,0-94H/MSY SCO - Hybrid cable 1407494
-
PROT-M12 MS-M - Screw plug 1414148
-
PROT-M12 FB - Screw plug 1555538
-
PROT-M12 - Screw plug 1680539
-
SAC BIT M12-D15 - Tool 1208432
-
TSD 04 SAC - Torque screwdriver 1208429
-
CSD-SL 200 MP 1L AD - Holder 1217534
-
CSD-SL 200 MP 2L AD - Holder 1217533
-
CSD-SL 200 SE1 - Glare protection 1270739
-
CSD-SL 200 SE2 - Glare protection 1270818
-
CSD-SL 200 TLH2/P - Housing 1473883
-
CSD-SL 200 TLH2/W - Housing 1473916
Your advantages
Developed in accordance with EN 12966-1, IALA recommendation E200-1
400 m connection to the control unit via fieldbus
Diagnostic capability
Failsafe function
High light and color intensity
Application-specific programming supported
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50000 h
Durable and energy-saving LED technology
Fieldbus communication
Can be dimmed in 256 steps
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150