RL PN 24-2 DIO 16/8 2TX
-
Distributed I/O device
2773652
Digital I/O device for PROFINET; 100Base-TX, fast startup, SNMPv2, TFTP, LLDP, PDev, eight inputs (24 V DC), eight configurable inputs or outputs (24 V DC, max. 0.5 A), VARIOSUB push/pull connection method, rugged metal housing, degree of protection IP67
Free download available.
Downloads
Product details
| Width | 182.5 mm |
| Height | 71.5 mm |
| Depth | 79.8 mm |
| Note on dimensions | without male connectors, with mounting panel |
| Mounting type | Panel mounting |
| PROFINET | |
| No. of channels | 2 |
| Connection method | VARIOSUB push-pull connectors |
| Designation connection point | Copper cable |
| Number of positions | 4 |
| Transmission speed | 10/100 Mbps (auto negotiation) |
| Transmission physics | Twisted pair connection |
| PROFINET | |
| Device function | PROFINET device |
| Specification | PROFINET-IO RT, Spec. 2.1 |
| Conformance Class | B |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 16 (8 fixed and 8 freely selectable) |
| Connection method | M12 connector |
| Connection technology | 2-, 3-, 4-conductor |
| Nominal input voltage UIN | 24 V DC |
| Permissible conductor length to the sensor | 30 m |
| Protective circuit | Electronic short-circuit/overload protection for each group; Reverse polarity protection |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor |
| Number of outputs | 8 (Can also be used as an input) |
| Protective circuit | Electronic short-circuit/overload protection for each channel |
| Output voltage | 24 V |
| Limitation of the voltage induced on circuit interruption | - 8 V |
| Maximum output current per channel | 500 mA |
| Nominal output voltage | 24 V |
| Output voltage when switched off | max. 0.5 V |
| Output current when switched off | 0 A |
| Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W |
| Signal delay when switching off an inductive nominal load | typ. 300 µs |
| Signal delay when switching off a lamp nominal load | typ. 300 µs |
| Signal delay when switching off an ohmic nominal load | typ. 300 µs |
| Signal delay when switching on an inductive nominal load | typ. 20 µs |
| Signal delay when switching on a lamp nominal load | typ. 20 µs |
| Signal delay when switching on an ohmic nominal load | typ. 20 µs |
| Maximum operating frequency with inductive nominal load | 0.5 Hz |
| Maximum operating frequency with lamp nominal load | 100 Hz |
| Maximum operating frequency with ohmic nominal load | 300 Hz |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Overcurrent shut-down | min. 0.7 A |
| Product type | I/O component |
| Product family | Ruggedline |
| Type | Block design |
| No. of channels | 16 |
| Supply: Module electronics | |
| Connection method | VARIOSUB push-pull connectors |
| Designation | US1 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18.5 V DC ... 30 V DC (including ripple) |
| Ripple | Max 3.6 VSS within the permissible voltage range |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Between bus logic and outputs | 500 V AC, 50 Hz, 1 min |
| Connection method | Push-Pull |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Degree of protection | IP65/IP67 |
| Note | Seal unused slots/connections to ensure the degree of protection. |
| Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 100 % |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2773652 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI523 |
| Product key | DRI523 |
| GTIN | 4046356336642 |
| Weight per piece (including packing) | 1,289.7 g |
| Weight per piece (excluding packing) | 1,180 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
VS-PPC-C1-RJ45-MNNA-PG9-4Q5-B - RJ45 connector 1405141
-
VS-PPC-C2-MSTB-MNNA-P13-A5-SP - Power connector 1608074
-
VS-PPC-C1-PC67-MNNA - Protective cover 1608142
-
PROT-M12 - Screw plug 1680539
-
FL MEM PLUG - Configuration memory 2891259
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SACC-M12MS-4QO-0,75 - Connector 1641769
-
IBS RL MARKER-SET - Marking label 2732729
-
IBS RL MARKER-G-SET - Marking label 2734727
-
IBS RL MARKER-K-SET - Marking label 2734730
-
VS-PPC-C2-PC67-MNNA - Blind plug 1404045
Your advantages
Rugged metal housing
Comprehensive diagnostic functions
Push/pull connector for PROFINET, either with fiber optic or twisted pair
Push/pull connector for supply voltage
M12 connector for I/O devices
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150