IBS RL 24 OC-LK-2MBD
-
Monitoring block
2732499
Repeater for signal monitoring and amplification for INTERBUS; fiber optic technology with 2 Mbaud, divides the system into segments and enables individual branches to be switched off during operation
Product details
| Width | 127 mm |
| Height | 67 mm |
| Depth | 71 mm |
| Mounting type | on mounting panel |
| Panel mounting |
| INTERBUS | |
| Connection method | IP67-RL connector with FO connection |
| Transmission speed | 2 Mbps |
| Programming data | |
| Length code (hex) | 0 |
| ID code (dec.) | 0C |
| Length code (dec) | 0 |
| Process data channel | 0 bit |
| Input address area | 0 Byte |
| Output address area | 0 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 0 bit |
| Product type | I/O component |
| Product family | Ruggedline |
| Type | Block design |
| Supply: Module electronics | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18.5 V DC ... 32 V DC (including ripple) |
| Ripple | Max 3.6 VSS within the permissible voltage range |
| Connection method | Fiber optic |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 100 % |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Air clearances and creepage distances | |
| Air clearances and creepage distances | in accordance with EN 50178: 1998 |
| Item number | 2732499 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI516 |
| Product key | DRI516 |
| GTIN | 4017918187095 |
| Weight per piece (including packing) | 712.7 g |
| Weight per piece (excluding packing) | 640 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
IBS RL AP - Lower mounting part 2731128
-
IBS RL MARKER-SET - Marking label 2732729
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
PSM-LWL-KDHEAVY-980/1000 - FO cable 2744319
-
IBS RL CONNECTION-LK - Cable set 2733029
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
IBS RL 24 ADAP-LK/T - Adapter set 2725040
-
IBS RL 24 ADAP-T/LK - Adapter set 2725037
-
IBS RL PLUG-LK/POF-F - Bus connector 2734183
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
IBS CCO-R/L - Connector set 2759883
-
IBS CCO-PSF/L - Connector set 2780878
-
IBS CCO-PSM/L - Connector set 2759906
-
IBS RL CABLE POF/ - Cable set 2819956
-
IBS RL PROT-LK - Transport protection 2819969
-
IBS RL MARKER-G-SET - Marking label 2734727
-
IBS RL MARKER-K-SET - Marking label 2734730
-
IBS RL FOC - Fiber cutter 2725147
-
PSM-FO-POWERMETER - Measuring device 2799539
-
PSM-POF-KONFTOOL - Assembly tool 2744131
Your advantages
Rugged metal housing
Comprehensive diagnostic functions
M12 connector for I/O devices
Rugged Line connector for INTERBUS, either with fiber optic or twisted pair, and supply voltage
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150