INTERBUS Ruggedline modules are provided for harsh ambient conditions or in the case of high requirements regarding system diagnostics. To ensure maximum availability, these modules are equipped with a zinc die-cast housing (IP67). This means they can even be mounted in the immediate vicinity of welding tongs, for example. Each Ruggedline module consists of a mounting panel and electronics module. The electronics module is snapped onto the mounting panel and fastened with two screws, if necessary. Peripheral faults can be clearly localized using the extended diagnostics. Short circuits in the sensor supply are signaled in groups of four inputs each, for example. And, in the case of a short circuit at an output, the respective output is even displayed directly. This information is made available to the controller as well as displayed on the module. For the modules with a fiber-optic connection, the diagnostic capability goes one step further. D
IBS RL 24 DO 8/8-2A-T
-
Distributed I/O device
2731856
Digital output device for INTERBUS; twisted pair with 500 kbaud, 8 outputs (24 V DC, 2 A), actuator connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection
Product details
| Width | 179 mm |
| Height | 67 mm |
| Depth | 71 mm |
| Note on dimensions | with bus connection plugs and mounting panel |
| Mounting type | Panel mounting |
| INTERBUS | |
| Connection method | Twisted pair |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Digital: | |
| Output name | Digital outputs |
| Connection technology | 2-, 3-conductor |
| Number of outputs | 8 |
| Protective circuit | Electronic short-circuit/overload protection for each channel |
| Output voltage | 24 V DC |
| Maximum output current per channel | 2 A |
| Maximum output current per module | 8 A |
| Nominal output voltage | 24 V |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 100 µA |
| Nominal load, inductive | 48 VA (1,2 H, 12 Ω) |
| Nominal load, lamp | 48 W |
| Nominal load, ohmic | 48 W |
| Signal delay when switching off an inductive nominal load | typ. 300 µs (1,2 H, 12 Ω) |
| Signal delay when switching off a lamp nominal load | typ. 300 µs |
| Signal delay when switching off an ohmic nominal load | typ. 300 µs |
| Signal delay when switching on an inductive nominal load | typ. 20 µs (1,2 H, 12 Ω) |
| Signal delay when switching on a lamp nominal load | typ. 20 µs |
| Signal delay when switching on an ohmic nominal load | typ. 20 µs |
| Maximum operating frequency with inductive nominal load | max. 0.5 Hz |
| Maximum operating frequency with lamp nominal load | max. 300 Hz |
| Maximum operating frequency with ohmic nominal load | max. 300 Hz |
| Reaction time with ohmic overload | ca. 3 s |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Reverse voltage resistance to short pulses | Limited protection against reverse voltages up to 2 A DC |
| Overcurrent shut-down | min. 2.3 A |
| Output current with ground connection interrupt when switched off | max. 25 mA |
| Product type | I/O component |
| Product family | Ruggedline |
| Type | Block design |
| No. of channels | 8 |
| Supply: Module electronics | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18.5 V DC ... 32 V DC (including ripple) |
| Supply current | typ. 120 mA |
| Ripple | Max 3.6 VSS within the permissible voltage range |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Between bus logic and outputs | 500 V AC, 50 Hz, 1 min |
| Connection method | QUICKON fast connection |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Degree of protection | IP65/IP67 |
| Note | Seal unused slots/connections to ensure the degree of protection. |
| Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 100 % |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Item number | 2731856 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI513 |
| Product key | DRI513 |
| GTIN | 4017918187088 |
| Weight per piece (including packing) | 834.7 g |
| Weight per piece (excluding packing) | 720 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IBS RL AP - Lower mounting part 2731128
-
IBS RL MARKER-SET - Marking label 2732729
-
SACC-M12MS-4QO-0,75 - Connector 1641769
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
IBS RL PLUG-T-F - Bus connector 2734196
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
IBS RL 24 ADAP-M23/T - Adapter set 2734109
-
IBS RL 24 ADAP-T/M23 - Adapter set 2734112
-
IBS CCO-R/L - Connector set 2759883
-
IBS CCO-PSF/L - Connector set 2780878
-
IBS CCO-PSM/L - Connector set 2759906
-
IBS RL CONNECTION-T - Cable set 2733061
-
IBS RBC METER-T - Remote bus cable 2806286
-
IBS RBC METER/F-T - Remote bus cable 2723123
-
IBS RL MARKER-G-SET - Marking label 2734727
-
IBS RL MARKER-K-SET - Marking label 2734730
Your advantages
M12 connector for I/O devices
Rugged Line connector for INTERBUS, either with fiber optic or twisted pair, and supply voltage
Comprehensive diagnostic functions
Rugged metal housing
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150