The terminal is designed for use within an Inline station. This terminal is a precise and fast input module. It is designed to connect load cells, force transducers, mass pressure transducers, and similar devices. The terminal is based on strain gauges. You can connect the strain gauges using 6- or 4-conductor technology. The measured value can be output directly on a weight display via a serial interface. There are two options for data exchange: - via process data - via PCP Compact (both inputs in the “Analog Values” PCP object) The measured values are represented by standardized 16-bit values.
IB IL SGI 2/P/EF-PAC
-
Analog module
2702373
Inline, Strain gauge measurement terminal, transmission speed in the local bus: 500 kbps, 2 precise and fast inputs, 4-, 6-conductor connection technology, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 136 mm |
| Depth | 71.5 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Serial | |
| Designation | V.24 (RS-485) serial interface |
| Addressing | Address 1 = Measured gross/net value |
| Address 2 = Measured tare value | |
| Termination resistor | 120 Ω |
| Transmission protocol | STX/ETX |
| Programming data | |
| Length code (hex) | 03 |
| ID code (dec.) | 223 |
| Length code (dec) | 03 |
| Process data channel | 48 bit |
| Input address area | 6 Byte |
| Output address area | 6 Byte |
| Parameter channel (PCP) | 2 Byte |
| Register length (bus) | 64 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 23 Byte |
| Required configuration data | 5 Byte |
| Analog | |
| Description of the input | Input channels for strain gauge |
| Number of inputs | 2 |
| Connection technology | 6 or 4-wire, twisted pair shielded cable |
| Bridge difference Ud | Measuring range specified by selecting the characteristic |
| Bridge voltage U0 | 5 V |
| Measured value representation | 16 bit, 20 bit, ASCII data record |
| Characteristics | ±1 mV/V, ±2 mV/V, ±3 mV/V, ±3.33 mV/V, ±4 mV/V, ±5 mV/V, ±6 mV/V, manual characteristic value specification |
| Contacts | |
| Description | Floating N/O contact |
| Quantity | 2 (Ka1-Kb1, Ka2-Kb2) |
| Contact resistance | < 1 Ω (typical) |
| 3 Ω (maximum) | |
| Typical response time | typ. 0.2 ms (opening) |
| typ. 2 ms (close) | |
| Analog | |
| Output description | Jumper supply |
| Number of outputs | 2 |
| Impedance | > 43 Ω (per channel) |
| Output voltage | typ. 5 V |
| Output current | max. 115 mA (per channel) |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| Operating mode | Process data operation with 3 words, PCP with 1 word |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| 2 precise and fast inputs | |
| 4-, 6-conductor connection technology | |
| Diagnostics messages | Failure of the power supply at UANA Error message in the process data |
| Failure of or insufficient communications power UL I/O error message sent to the bus coupler | |
| I/O error Error message in the process data | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2.35 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 95 mA |
| typ. 80 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 32 mA (in case of typical load of 350 Ohm per channel) |
| 115 mA (with maximum load of 43 Ω and display) | |
| 14 mA (for no-load operation without strain gauge or display) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Logic | 500 V AC, 50 Hz, 1 min |
| Test voltage: Analog I/O | 500 V AC, 50 Hz, 1 min |
| Test voltage: RS-485 | 500 V AC, 50 Hz, 1 min |
| Test voltage: N/O contact Ka1 - Kb1 | 500 V AC, 50 Hz, 1 min |
| Test voltage: N/O contact Ka2 - Kb2 | 500 V AC, 50 Hz, 1 min |
| Test voltage: Functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2702373 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI144 |
| Product key | DRI144 |
| GTIN | 4055626228464 |
| Weight per piece (including packing) | 232 g |
| Weight per piece (excluding packing) | 241 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 7d76b1d0-aa25-4208-b081-52777d7f7519 |
| EF3.1 Climate Change | |
| CO2e kg | 7.97 kg CO2e |
Compatible products
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IB IL SCN-8 - Inline connector 2726337
-
SKS 8 - Shield connection terminal block 3240210
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
AX+ BASIC - Software 2985068
-
AX DTM LIB - Programming software 2988065
-
SK 8 - Shield connection terminal block 3025163
-
SCC 15-NS35 - Shield connection terminal block 1019443
Your advantages
2 high-precision inputs for strain gauges
Measuring ranges adjusted with nominal characteristic values upon delivery
Manual entry of characteristic values
Process data update can be parameterized in increments between 200 µs and 100 ms
Path adjustment in the process environment
2-point adjustment
Connection of strain gauges in 6- and 4-conductor technology
Advanced wire-break detection
Sensor supply of up to 115 mA (8 load cells with 350 Ω per channel)
Per channel: low-resistance, floating N/O contact
The channels are parameterized independently of one another via the bus system
Tara device
Serial interface for external weight displays
Status message when zero point is reached and resting of measured value
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150