The terminal is designed for use within an Inline station. It is used to operate standard I/O devices with serial interfaces on a bus system.
IB IL RS UNI-PAC
-
Communication module
2700893
Inline, Communication module, Serial data transmission; interface: RS-232, RS-485, RS-422: 1 (be operated simultaneously); Transmission speed: 110 bps ... 250000 bps; transmission speed in the local bus: 500 kbps; degree of protection: IP20; Scope of supply: including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 135 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| RS-232, RS-485, RS-422 | |
| Number of interfaces | 1 (be operated simultaneously) |
| Connection method | Spring-cage connection |
| Note on the connection method | Use shielded cables. |
| Transmission speed | 110 bps ... 250000 bps (can be parameterized) |
| Transmission physics | Copper |
| Protocols supported | Transparent, end-to-end, XON/XOFF |
| Termination resistor | typ. 120 Ω (active, integrated) |
| Data bits | 5 ... 8 |
| Stop bits | 1 or 2 |
| Input buffer | 4 kByte |
| Output buffer | 1 kByte |
| Programming data (LocalbusSlave) | |
| Length code (hex) | 1F |
| ID code (dec.) | 223 |
| Length code (dec) | 31 |
| Process data channel | 496 bit |
| Input address area | max. 62 Byte |
| Output address area | max. 62 Byte |
| Parameter channel (PCP) | 2 Byte |
| Register length (bus) | max. 64 Byte |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 23 Byte |
| Required configuration data | 5 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connectors and marking fields |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 1.3 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 90 mA (all connections of the serial interface are short-circuited) |
| typ. 78 mA | |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Current draw | max. 25 mA |
| typ. 15 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Serial interface/7.5 V supply (bus logic) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Serial interface/24 V supply UM | 500 V AC, 50 Hz, 1 min |
| Test voltage: Serial interface/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (UM)/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2700893 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI151 |
| Product key | DRI151 |
| GTIN | 4046356657129 |
| Weight per piece (including packing) | 159.9 g |
| Weight per piece (excluding packing) | 135 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 66df9a2f-4646-4382-b2e8-5a02b6534d93 |
Compatible products
-
IB IL AO/CNT-PLSET - Connector set 2732664
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IB IL SCN-8 - Inline connector 2726337
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
A serial input and output channel in RS-232, RS-422, and RS-485 format
Various protocols supported
Transmission speed can be set up to 250000 bps
Number of data bits, stop bits and parity can be set
Parameterization via process data or PCP
Process data width can be set via DIP switches: 7, 15 or 31 words
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150