The terminal is designed for use within an Inline station. The power measurement terminal is used to analyze AC power grids. You can use it in distribution systems for measuring current, voltage, and power as well as detecting distortion and harmonics. You can run the power measurement terminal in five operating modes. In “Basic measured values” operating mode, the power measurement terminal is used to acquire mains variables in three-phase mains. Mains variables are phase currents, neutral conductor current, phase and phase-to-phase voltages, active power, reactive power, and apparent power as well as the power factors of phases, energy flow directions, and frequency. The measured variables and operands are calculated in accordance with DIN 40110 Parts 1 and 2 (non-sinusoidal variables). In “Scanning measured values” operating mode, the power measurement terminal acquires the instantaneous values (scanning values) of a measuring signal. This measuring mode is used to analyze the waveform of the measuring signal. In “Heating current measured values” operating mode, the power measurement terminal monitors non-equivalence. Phase currents and phase voltages are measured to detect faults at an early stage. In the “1-phase or 3-phase synchronization” operating modes, the power measurement terminal acquires measured values that can be used for controlling the voltage, speed, and phase angle of a generator so that connection to the mains is possible.
IB IL PM 3P/N/EF-PAC
-
Function module
2700965
Inline power measurement terminal for direct measurement of AC currents up to 5 A, including neutral conductor current and phase conductor voltages up to 400 V AC (phase/neutral conductor) or 690 V AC (phase/phase) complete with accessories (connectors and labeling fields)
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Programming data (LocalbusSlave) | |
| Length code (hex) | 0C |
| ID code (dec.) | 220 |
| Length code (dec) | 12 |
| Process data channel | 192 bit |
| Input address area | 24 Byte |
| Output address area | 24 Byte |
| Parameter channel (PCP) | 4 Byte |
| Register length (bus) | 28 Byte |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 29 Byte |
| Required configuration data | 5 Byte |
| Measuring category | CAT III 300 V / CAT II 400 V in accordance with DIN EN 61010-1 and DIN EN 61010-2-030 |
| Measurement: Current | |
| Input name | Current measuring input |
| Description of the input | Detection of I1 ... I3 and IN currents, up to 6 A AC can be connected directly |
| Number of inputs | 4 |
| Measuring range | 0 A AC ... 6 A AC |
| 0 A AC ... 1.2 A AC | |
| Nominal current IN | 5 A AC |
| 1 A AC | |
| Nominal current range | 0 A AC ... 5 A AC |
| 0 A AC ... 1 A AC | |
| Load | typ. 10 mΩ |
| Overload | 1.4 times continuous; 150 A for 10 ms |
| Tolerance, relative | 0.25 % (of the nominal value) |
| Scanning rate | 3200 samples/s |
| Cable length | The maximum cable length is limited by the conductor cross-section and current transformer. Conductor cross-section: max. 1.5 mm². Maintain this maximum value even if the current transformer supports larger conductor cross-sections for the secondary circuit. In the case of a 1.5 mm² cross-section, longer cable lengths are possible than for smaller cross-sections. The actual cable length depends on the error that is tolerated. Therefore select a practical cable length. See “Selection of the optimum current transformer, example 2” and “Cable lengths of the current transformer” in the UM EN IB IL PM 3P/N/EF-PAC user manual. |
| Measurement: voltage | |
| Input name | Voltage measuring input |
| Description of the input | Detection of phase voltages U1 ... U3, for phase-to-phase voltages up to 690 V AC (phase/phase), direct connection supported |
| Number of inputs | 3 |
| Measuring range | 0 V AC ... 440 V AC (conductor-neutral conductor, not phase to phase) |
| 0 V AC ... 760 V AC (conductor-conductor, phase to phase) | |
| Nominal voltage range | 0 V AC ... 400 V AC (conductor-neutral conductor, not phase to phase) |
| 0 V AC ... 690 V AC (conductor-conductor, phase to phase) | |
| Voltage (N-G) | max. 45 V |
| Mains frequency | 20 Hz ... 100 Hz |
| Overload | 1.2 times the nominal value |
| Tolerance, relative | 0.25 % (of the nominal value) |
| Tolerance, relative | 3200 samples/s |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Operating mode | Process data mode with 12 words, PCP with 2 words |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Diagnostics messages | Two line conductors confused I/O error message |
| One line conductor not connected or wire break at line conductor I/O error message | |
| Measuring circuit fault I/O error message | |
| Value range for transformer factors exceeded I/O error message | |
| Value range for other settings exceeded I/O error message | |
| Insulation characteristics | |
| Overvoltage category | III (up to 300 V), II (up to 400 V) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2.7 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | typ. 130 mA |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 2g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | II (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2700965 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI165 |
| Product key | DRI165 |
| GTIN | 4046356665919 |
| Weight per piece (including packing) | 231.2 g |
| Weight per piece (excluding packing) | 200 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242605 |
| ECLASS-15.0 | 27242605 |
ETIM
| ETIM 10.0 | EC001601 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 24c5394e-f8a5-43dc-94a1-04c11d49f9fa |
| EF3.1 Climate Change | |
| CO2e kg | 21.73 kg CO2e |
Compatible products
-
-
IB IL FIELD 8 - Marking field 2727515
-
EMT (62X46)R - Insert label 0800059
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
4 inputs, 0 A AC ... 5 A AC for phase currents and neutral conductor current
3 inputs for outer conductor voltages up to 690 V AC, supports direct connection
Triggers for meas. intervals can be freely defined
Harmonics analysis
Determination of maximum values
Operating hours counter
Energy meter
Bimetal filtering
Short-time control
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150