The terminal is designed for use within an Inline station. It enables communication with standard M-Bus meters in accordance with EN 13757. The M-Bus master terminal is intended exclusively for use within the Emalytics solution. Emalytics is the Phoenix Contact solution for building management and automation.
IB IL MBUS-PAC
-
Communication module
2701927
Inline, Communication module, M-Bus master; Transmission speed: 300 Baud ... 19200 Baud; transmission speed in the local bus: 500 kbps; degree of protection: IP20; for the connection of M-Bus devices; Scope of supply: including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| M-Bus | |
| Connection method | Inline connector |
| Transmission speed | 300 Baud ... 19200 Baud (configurable) |
| Transmission physics | Copper |
| Programming data (LocalbusSlave) | |
| Length code (hex) | 10 |
| ID code (dec.) | 191 |
| Length code (dec) | 16 |
| Process data channel | 256 bit |
| Input address area | 32 Byte |
| Output address area | 32 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 256 bit |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connectors and marking fields |
| Operating mode | Process data mode with 16 words |
| Special properties | for the connection of M-Bus devices |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Power dissipation | max. 1.6 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 90 mA |
| typ. 65 mA | |
| Power consumption | max. 675 mW |
| typ. 488 mW | |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 160 mA |
| typ. 56 mA (for 10 unit loads; see example calculation) | |
| typ. 26 mA (without connected unit loads) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: M-Bus / 7.5 V supply (bus logic) | 500 V AC, 50 Hz, 1 min |
| Test voltage: M-Bus / 24 V supply UM | 500 V AC, 50 Hz, 1 min |
| Test voltage: M-Bus/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (UM)/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2701927 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRHABA |
| Product key | DRHABA |
| GTIN | 4046356902106 |
| Weight per piece (including packing) | 165 g |
| Weight per piece (excluding packing) | 125 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 130b69a7-7409-4f77-9342-08e845d711aa |
| EF3.1 Climate Change | |
| CO2e kg | 12.103 kg CO2e |
Compatible products
Your advantages
M-Bus connection for up to 30 devices
Transmission speed can be set from 300 baud to 19,200 baud
Parameterization and data exchange via process data
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150