The terminal is designed for use within an Inline station. It can be used to connect INTERFACE modules to the Inline station and thus the bus system used via the INTERFACE system bus.
IB IL IFS-MA-PAC
-
Communication module
2692720
Inline system bus master, for connecting the interface system bus, complete with accessories (connector and marking field)
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 135 mm |
| Depth | 71.5 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Connection method | Bus base module |
| Transmission speed | 500 kbps |
| INTERFACE system bus | |
| Connection method | Inline shield connector |
| Transmission physics | Single wire |
| No. of channels | 1 |
| Protocols supported | CAN |
| Programming interface (S port) | |
| Connection method | IFS-USB-PROG-ADAPTER |
| No. of channels | 1 |
| Protocols supported | Serial |
| Local diagnostics | |
| Error messages via the bus | 9 V power supply faulty |
| Group error message, INTERFACE system bus error | |
| Programming data | |
| Length code (hex) | 1E |
| ID code (dec.) | 220 |
| Length code (dec) | 30 |
| Process data channel | max. 60 Byte (variable) |
| Input address area | max. 60 Byte |
| Output address area | max. 60 Byte |
| Parameter channel (PCP) | max. 4 Byte |
| Register length (bus) | max. 64 Byte |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 1 Byte |
| Required configuration data | 5 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Operating mode | Process data mode with up to 31 words; PCP with 1, 2, or 4 words |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 1.25 W |
| Power dissipation | 1.285 W (Module) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 78 mA |
| typ. 66 mA | |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Current draw | max. 300 mA |
| typ. 141 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply UM, bus, logic/INTERFACE interface | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply UM, bus, logic/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: INTERFACE interface/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2692720 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI153 |
| Product key | DRI153 |
| GTIN | 4046356448932 |
| Weight per piece (including packing) | 160.4 g |
| Weight per piece (excluding packing) | 170.3 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 54cbd787-e76c-471c-9d8b-c87e12e08cdc |
| EF3.1 Climate Change | |
| CO2e kg | 8.561 kg CO2e |
Compatible products
-
IB IL AO/CNT-PLSET - Connector set 2732664
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IB IL SCN-8 - Inline connector 2726337
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
IFS-CONFSTICK - Memory block 2986122
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
MC 1,5/ 5-ST-3,81 - PCB connector 1803604
-
IMC 1,5/ 5-ST-3,81SET IL IFS 2M - Plug 1784729
Your advantages
Acquisition and output of up to 31 measured values and 16 manipulated variables
Easy integration of up to 8 INTERFACE EMM and EEM modules with firmware 1.03 or later
User-friendly parameterization, configuration, and diagnostics using DTMs (Device Type Managers)
Serial interface (S port) including a memory stick for saving the configuration
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150