IB IL EX-IS AIO 4/EF-PAC
-
Inline terminal
2869912
Inline intrinsically safe analog I/O terminal, 4 configurable input/output channels, complete with accessories
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 136.8 mm |
| Depth | 71.5 mm |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Color | blue |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Analog: | |
| Input name | Analog inputs |
| Number of inputs | 4 |
| A/D converter resolution | 16 bit (15 bit + sign bit) |
| Connection method | Inline shield connector |
| Connection technology | 2-, 3-conductor |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Voltage input signal | 0 V DC ... 10 V DC |
| Data formats | IB IL, standardized represention, S7 compatible |
| Protective circuit | Polarity protection, surge protection |
| Analog: Voltage inputs | |
| Voltage input signal | 0 V ... 10 V |
| Analog: | |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Analog: | |
| Connection method | Inline shield connector |
| Connection technology | 2-conductor |
| Number of outputs | 4 (Can be configured as input or output) |
| Protective circuit | Polarity protection, surge protection |
| Data formats | IB IL, standardized represention, S7 compatible |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Load/output load current output | 500 Ω |
| Product type | I/O component |
| Type | modular |
| Inline |
| Potentials | |
| Power consumption | 4.7 W (per channel) |
| Potentials: Communications power (UL) | |
| Supply voltage | 5 V DC (via voltage jumper) |
| Current draw | max. 50 mA |
| Potentials: | |
| Supply voltage | 28 V DC |
| Current draw | max. 187 mA |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Ex data | |
| ATEX | II 3(1)GD Ex ec [ia Ga Da] IIC T4 Gc Sira 09ATEX2339X |
| IECEx | Ex ec [ia Ga Da] IIC T4 Gc IECEx SIR 10.0033X |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
| Mounting type | DIN rail mounting |
| Safety data | |
| Max. output voltage Uo | max. 28 V DC (Output) |
| max. 28 V DC (Input) | |
| Max. output current Io | max. 108 mA (Output) |
| max. 108 mA (Input) | |
| Max. output power Po | max. 750 mW (Output) |
| max. 750 mW (Input) | |
| IIC (A, B) (Output): Max. external inductivity Lo / Max. external capacitance Co | 1.015 mH / 0.082 µF |
| IIB, [IIIC, IIIB] (C, E, F, G) (Output): Max. external inductivity Lo / Max. external capacitance Co | 3.045 mH / 0.649 µF |
| IIA (D) (Output): Max. external inductivity Lo / Max. external capacitance Co | 8.12 mH / 2.149 µF |
| IIC (A, B) (Input): Max. external inductivity Lo / Max. external capacitance Co | 1.015 mH / 0.082 µF |
| IIB, [IIIC, IIIB] (C, E, F, G) (Input): Max. external inductivity Lo / Max. external capacitance Co | 3.045 mH / 0.649 µF |
| IIA (D) (Input): Max. external inductivity Lo / Max. external capacitance Co | 8.12 mH / 2.149 µF |
| Item number | 2869912 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI1E7 |
| Product key | DRI1E7 |
| GTIN | 4046356470216 |
| Weight per piece (including packing) | 339.9 g |
| Weight per piece (excluding packing) | 222 g |
| Customs tariff number | 85389099 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27242601 |
ETIM
| ETIM 8.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Fieldbus-independent diagnostics using FDT/DTM technology
Module-based electrical isolation
Output: 0/4 mA ... 20 mA
Input: 0 ... 10 V, 0/4 ... 20 mA
4 configurable I/O channels
Single-channel diagnostics
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150