The terminal is designed for use within an Inline station.
IB IL AI 8/IS-PAC
-
Analog module
2861661
Inline, Analog input terminal, Analog inputs: 8, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, 0 mA ... 40 mA, -40 mA ... 40 mA, connection technology: 2-, 3-conductor, transmission speed in the local bus: 500 kbps, integrated sensor supply, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
BSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDADNV
Approval ID: TAA00002CUcULus Recognized
Approval ID: E140324Compatible products
Your advantages
8 analog single-ended signal inputs for the connection of active and passive current sensors
Connection of sensors in 2- and 3-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA, 0 mA ... 40 mA, ±40 mA
The channels are parameterized independently of one another via the bus system
Measured values can be represented in five different formats
16-bit analog-to-digital converter
Process data multiplex mode
High measuring accuracy
Excellent interference suppression and common mode rejection
Integrated short-circuit-proof sensor supply
Overload-protected current inputs