Inline terminals with “2 MBD” added to their item designation work with a transmission speed of 2 Mbps. These terminal blocks are discontinued or no longer in the range. If you require this transmission speed, please ask your local Phoenix Contact representative. If you can work with a transmission speed of 500 kbps, select as a replacement the corresponding variant that does not have “2MBD” added to its item designation. Please note that a uniform transmission speed must always be used within one inline station. The terminal is designed for use within an Inline station. It is used to acquire analog voltage and current signals.
IB IL AI 4/EF-2MBD-PAC
-
Analog module
2878641
Inline, Analog input terminal, Analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 135 mm |
| Depth | 71.5 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Programming data | |
| Length code (hex) | 05 |
| ID code (dec.) | 223 |
| Length code (dec) | 05 |
| Process data channel | 80 bit |
| Input address area | 10 Byte |
| Output address area | 10 Byte |
| Parameter channel (PCP) | 2 Byte |
| Register length (bus) | 96 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 28 Byte |
| Required configuration data | 4 Byte |
| Analog: | |
| Input name | Analog inputs |
| Description of the input | Differential input, including sensor supply (24 V DC) |
| Number of inputs | 4 |
| Connection method | Inline shield connector |
| Connection technology | 2-, 3-, 4-conductor |
| Note regarding the connection technology | shielded |
| Process data update | < 1 ms (bus-synchronous) |
| A/D conversion time | max. 10 µs |
| A/D converter resolution | 16 bit |
| Limit frequency (3 dB) | 500 Hz |
| Wire-break behavior | goes to 0 V, 0 mA or 4 mA |
| Permissible voltage | max. -50 V DC ... 50 V DC (Between analog voltage inputs and functional ground) |
| max. -30 V ... 30 V (at the current inputs) | |
| Protective circuit | Transient protection; Yes, via arresters |
| Overload protection; electronic | |
| Measured value resolution | 16 bits (15 bits + sign bit) |
| Data formats | IB IL, IB ST, standardized representation, S7 compatible |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Input resistance current input | approx. 110 Ω |
| Voltage input signal | 0 V ... 5 V |
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| Input resistance of voltage input | ≥ 300 kΩ |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| Operating mode | Process data mode with 5 words/1 word PCP |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
| Failure of or insufficient communications power UL I/O error message sent to the bus coupler | |
| I/O error Error message in the process data | |
| User error Error message in the process data | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 1.6 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 125 mA |
| typ. 110 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 20 mA |
| typ. 13 mA | |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 200 mA |
| Supply: | |
| Designation | Sensor supply UiS |
| Supply voltage | 24 V DC (via feed-in from UM) |
| Current consumption | max. 50 mA (per channel) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2878641 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI141 |
| Product key | DRI141 |
| GTIN | 4017918996413 |
| Weight per piece (including packing) | 256.6 g |
| Weight per piece (excluding packing) | 210 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | 9e80d3be-9975-4642-871b-918f2484c6ef |
Compatible products
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
Bus-synchronous provision of input values with very low jitter (< 10 μs)
Measured value acquisition with a resolution of 16 bits
4 differential signal inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Short-circuit
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150