The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

IB IL AI 2/SF-PAC - Analog module
2861302

Inline, Analog input terminal, Analog inputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Free download available. Downloads

Product details









Compatible products



Your advantages

2 analog single-ended signal inputs for the connection of either voltage or current signals
Connection of sensors in 2-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Voltage ranges: 0 V ... 10 V, ±10 V
The channels are parameterized independently of one another via the bus system
Measured values can be represented in four different formats
Resolution depends on the representation format and the measuring range
Process data update of both channels within a max. of 1.5 ms