The terminal is designed for use within an Inline station. When used in combination with an inline line-skip terminal IB IL LSKIP-PAC, this terminal allows an Inline station to be extended by one or more rows.
IB IL 24 FLM-PAC
-
Communication module
2736903
Inline, Branch terminal, for extending the Inline local bus, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connector and labeling field
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 136.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 1 (incoming local bus) |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps (Can be used in Inline stations with these transmission speeds) |
| Inline local bus | |
| No. of channels | outgoing local bus |
| Connection method | Inline shield connector |
| Note on the connection method | Standard INTERBUS cable |
| Transmission speed | 500 kbps / 2 Mbps |
| Programming data | |
| ID code (dec.) | none |
| Input address area | 0 Byte |
| Output address area | 0 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 0 Byte |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 0 Byte |
| Required configuration data | 0 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connector and labeling field |
| Special properties | for extending the Inline local bus |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 0.85 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | 110 mA |
| Potentials | |
| Supply voltage | 24 V DC |
| Current draw | max. 6 A (Fieldline Modular M8 local bus, with both-side supply; maximum 3 A for go and return line each) |
| max. 55 mA (internal) | |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2736903 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI152 |
| Product key | DRI152 |
| GTIN | 4046356079204 |
| Weight per piece (including packing) | 82 g |
| Weight per piece (excluding packing) | 43 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d40353be-44b3-4e43-bd3b-e984f74d5bf8 |
| EF3.1 Climate Change | |
| CO2e kg | 1.709 kg CO2e |
Compatible products
-
IB IL SCN 6-SHIELD-TWIN - Inline shield connector 2740245
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
IB IL 24 SEG/F-D-PAC - Segmentation module 2861904
-
IBS RBC METER/F-T - Remote bus cable 2723123
-
IBS RBC METER-T - Remote bus cable 2806286
Your advantages
Extension of the Inline local bus:
Data transmission between terminals IB IL 24 FLM-PAC and IB IL 24 LSKIP-PAC via the RS-422 protocol
Data transmission between terminals IB IL 24 FLM-PAC and IB IL 24 LSKIP-PAC via the RS-422 protocol
Connection of Fieldline Modular M8 or M12 to Inline Modular
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150