The terminal is designed for use within an Inline station. It is used to output digital signals.
IB IL 24 DO 8-2A-PAC
-
Digital module
2861603
Inline, Digital output terminal, Digital outputs: 8, 24 V DC, 2 A, connection technology: 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Programming data | |
| Length code (hex) | 81 |
| ID code (dec.) | 189 |
| Length code (dec) | 129 |
| Process data channel | 8 bit |
| Input address area | 0 Byte |
| Output address area | 1 Byte |
| Parameter channel (PCP) | 0 bit |
| Register length (bus) | 8 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 3 Byte |
| Required configuration data | 4 Byte |
| Digital: | |
| Output name | Digital outputs |
| Design of digital output | Semiconductor |
| Connection method | Spring-cage connection |
| Connection technology | 4-conductor |
| Number of outputs | 8 |
| Protective circuit | Overload protection, short-circuit protection of outputs |
| Output voltage | 24 V DC (US - 1 V) |
| Limitation of the voltage induced on circuit interruption | approx. -8.5 V |
| Output current | max. 2 A (per channel) |
| max. 8 A (per device, at 50% simultaneity) | |
| Maximum output current per channel | 2 A |
| Maximum output current per module | 8 A (with 50% simultaneity) |
| Nominal output voltage | 24 V DC |
| Output voltage when switched off | max. 1 V (at 1 MΩ) |
| Output current when switched off | max. 1 µA |
| Nominal load, inductive | 48 VA (1,2 H, 12 Ω) |
| Nominal load, lamp | 48 W |
| Nominal load, ohmic | 48 W |
| Signal delay when switching off an inductive nominal load | approx. 150 ms (1,2 H, 12 Ω) |
| Signal delay when switching off a lamp nominal load | approx. 500 µs |
| Signal delay when switching off an ohmic nominal load | approx. 500 µs |
| Signal delay when switching on an inductive nominal load | approx. 50 ms (1,2 H, 12 Ω) |
| Signal delay when switching on a lamp nominal load | typ. 75 ms (for switching frequencies up to 8 Hz, above this frequency, the lamp load behaves like an ohmic load) |
| Signal delay when switching on an ohmic nominal load | approx. 50 µs (typ.) |
| Maximum operating frequency with inductive nominal load | 0.3 Hz (1,2 H, 12 Ω) |
| Maximum operating frequency with lamp nominal load | 500 Hz (this switching frequency is limited by the data rate selected, the number of bus devices, the structure of the bus, the software used and the control or computer system used) |
| Maximum operating frequency with ohmic nominal load | 500 Hz (this switching frequency is limited by the data rate selected, the number of bus devices, the structure of the bus, the software used and the control or computer system used) |
| Reaction time with short-circuit | ca. 400 ms |
| Reaction time with ohmic overload | ca. 3 s |
| Restart frequency with lamp overload | ca. 33 Hz |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| One-time unsolicited energy | 1500 J |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Resistance to permanent reverse voltage | to 2 A DC |
| Overcurrent shut-down | min. 3 A |
| Output current with ground connection interrupt when switched off | max. 1 µA |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| No. of channels | 8 |
| Operating mode | Process data mode with one byte |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Diagnostics messages | Short-circuit or overload of the digital outputs Error message in the diagnostic code (bus) and display (2 Hz) via the LED (D) on the module |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2.45 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 60 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2861603 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI132 |
| Product key | DRI132 |
| GTIN | 4017918894450 |
| Weight per piece (including packing) | 205.7 g |
| Weight per piece (excluding packing) | 130 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ef83acd6-e60f-481c-abb8-61f0030ca2ba |
| EF3.1 Climate Change | |
| CO2e kg | 3.351 kg CO2e |
Compatible products
-
IB IL DI/DO 8-PLSET - Connector set 2860950
-
IB IL SCN-8-CP - Inline connector 2727608
-
IB IL SCN-8 - Inline connector 2726337
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
8 digital outputs
Connection of actuators in 2-, 3-, and 4-conductor technology
Nominal current per output: 2 A
Total current of the terminal: 8 A
Short-circuit and overload-protected outputs
Diagnostic and status indicators
Approved for use in a safety-related segment circuit (refer to the information in the data sheet)
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150