The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

IB IL 24 DO 2-PAC - Digital module
2861470

Inline, Digital output terminal, Digital outputs: 2, 24 V DC, connection technology: 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Free download available. Downloads

Product details









Compatible products



Your advantages

2 digital outputs
Connection of actuators in 2-, 3-, and 4-conductor technology
Nominal current per output: 500 mA
Total current of the terminal: 1 A
Short-circuit and overload-protected outputs
Diagnostic and status indicators