GW PL DIO4-BUS
-
Protocol converter
2702237
Four-channel digital input and four-channel digital output module with screw connection. For use with Modbus and OPC UA protocols.
This product needs further products for operation.
Mandatory accessories
Product details
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Color | gray |
| Data: Digital inputs | |
| Connection method | Screw connection |
| No. of channels | 4 |
| Voltage input signal | 0 V ... 30 V |
| Switching level "0" signal | 0 V DC ... 5 V DC |
| Switching level "1" signal | 15 V DC ... 30 V DC |
| Switching | |
| Output name | Digital output |
| Number of outputs | 4 |
| Maximum switching voltage | 30 V DC |
| Max. switching current | 500 mA |
| Product type | I/O component |
| MTBF | 406 Years (Siemens model SN29500, temperature 40°C, env. factor 1.5 and stress factor 50%) |
| Test voltage data interface/power supply | 500 V AC |
| Test voltage data interfaces | 500 V AC |
| Supply | |
| Supply voltage range | 19.2 V DC ... 30 V DC (supplied from the bus) |
| Typical current consumption | 15 mA (at 24 V DC) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| -40 °F ... 158 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Noxious gas test | ISA-S71.04-1985 G3 Harsh Group A |
| Ex data | |
| ATEX | II 3 G Ex nA IIC T4 Gc DEMKO 17 ATEX 1749X |
| IECEx | IECEx ULD 17.0020X Ex nA IIC T4 Gc |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2702237 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC322 |
| Product key | DNC322 |
| GTIN | 4055626067087 |
| Weight per piece (including packing) | 340 g |
| Weight per piece (excluding packing) | 325 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27242208 |
ETIM
| ETIM 9.0 | EC001423 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
GW PL HART4-BUS - Protocol converter 2702234
-
GW PL HART8-BUS - Protocol converter 2702235
-
GW PL HART8+AI-BUS - Protocol converter 2702236
-
GW PL ETH/UNI-BUS - Ethernet HART multiplexer 2702233
-
GW PL ETH/BASIC-BUS - Ethernet HART multiplexer 2702321
-
GW PL HART4-R-BUS - Protocol converter 2702879
-
GW PL HART8-R-BUS - Protocol converter 2702880
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150