FLS IB M12 DO 8 M12-2A
-
Distributed I/O device
2736039
The stand-alone device for INTERBUS has 8 digital outputs each with a load capacity of 2 A. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload.
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 178 mm |
| Depth | 49.3 mm |
| Drill hole spacing | 168 mm |
| Mounting type | Panel mounting |
| Remote bus | |
| Connection method | 2 M12 connectors, B-coded |
| Designation connection point | Copper cable |
| Number of positions | 5 |
| Transmission speed | 500 kbps |
| System limits | |
| Number of local bus devices that can be connected | 0 |
| Number of devices with parameter channel | 0 |
| Programming data | |
| Length code (hex) | 81 |
| ID code (dec.) | 1 |
| Length code (dec) | 129 |
| Process data channel | 8 bit |
| Output address area | 8 bit |
| Parameter channel (PCP) | 0 bit |
| Register length (bus) | 8 bit |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor |
| Number of outputs | 8 |
| Protective circuit | Short-circuit protection |
| Output voltage | 24 V DC |
| Maximum output current per channel | 2 A |
| Product type | I/O component |
| Product family | Fieldline |
| Type | Block design |
| No. of channels | 8 |
| Potentials | |
| Voltage supply UL | 24 V DC |
| Power supply at UL | 4 A |
| Current consumption from UL | typ. 80 mA |
| max. 100 mA | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 3.5 mA |
| max. 700 mA | |
| Voltage supply UA11 | 24 V DC |
| Power supply at UA11 | max. 4 A |
| Current consumption at UA11 | typ. 12 mA (plus actuator current) |
| max. 4 A | |
| Voltage supply UA12 | 24 V DC |
| Power supply at UA12 | max. 4 A |
| Current consumption at UA12 | typ. 12 mA (plus actuator current) |
| max. 4 A | |
| Voltage supply UA21 | 24 V DC |
| Power supply at UA21 | max. 4 A |
| Current consumption at UA21 | typ. 12 mA (plus actuator current) |
| max. 4 A | |
| Voltage supply UA22 | 24 V DC |
| Power supply at UA22 | max. 4 A |
| Current consumption at UA22 | typ. 12 mA (plus actuator current) |
| max. 4 A | |
| Supply: Module electronics | |
| Connection method | M12 connector, A-coded |
| Designation | UL |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply (bus logics) / FE | 500 V AC, 50 Hz, 1 s |
| Test voltage: 24 V supply (bus logics) / 24 V supply (US) | 500 V AC, 50 Hz, 1 s |
| Test voltage: 24 V supply (bus logics) / Digital outputs (actuator supply) | 500 V AC, 50 Hz, 1 s |
| Test voltage: 24 V supply (bus logics) / Incoming remote bus | 500 V AC, 50 Hz, 1 s |
| Test voltage: 24 V supply (bus logics) / Outgoing remote bus | 500 V AC, 50 Hz, 1 s |
| Test voltage: 24 V supply (US) / FE | 500 V AC, 50 Hz, 1 s |
| Test voltage: Digital outputs (actuator supply) / FE | 500 V AC, 50 Hz, 1 s |
| Test voltage: Digital outputs (actuator supply) / 24 V supply (US) | 500 V AC, 50 Hz, 1 s |
| Test voltage: Digital outputs (actuator supply) / Incoming remote bus | 500 V AC, 50 Hz, 1 s |
| Test voltage: Incoming remote bus / FE | 500 V AC, 50 Hz, 1 s |
| Test voltage: Incoming remote bus / Outgoing remote bus | 500 V AC, 50 Hz, 1 s |
| Test voltage: Outgoing remote bus / FE | 500 V AC, 50 Hz, 1 s |
| Test voltage: Outgoing remote bus / 24 V supply (US) | 500 V AC, 50 Hz, 1 s |
| Test voltage: Outgoing remote bus / Digital outputs (actuator supply) | 500 V AC, 50 Hz, 1 s |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 95 % |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Load 30g, half sine wave, positive and negative per direction |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g in each space direction |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2736039 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI4A1 |
| Product key | DRI4A1 |
| GTIN | 4017918899653 |
| Weight per piece (including packing) | 382.53 g |
| Weight per piece (excluding packing) | 350 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151602 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
PROT-M12 - Screw plug 1680539
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
SAC-5P-M12MSB/ 2,0-900 - Bus system cable 1507065
-
SAC-5P-M12MSB/ 5,0-900 - Bus system cable 1507078
-
SAC-5P-M12MSB/10,0-900 - Bus system cable 1507081
-
SAC-5P-M12MSB/15,0-900 - Bus system cable 1507094
-
SAC-5P- 2,0-900/M12FSB - Bus system cable 1507117
-
SAC-5P- 5,0-900/M12FSB - Bus system cable 1507120
-
SAC-5P-10,0-900/M12FSB - Bus system cable 1507133
-
SAC-5P-15,0-900/M12FSB - Bus system cable 1507146
-
SAC-5P-M12MSB/ 0,3-900/M12FSB - Bus system cable 1507162
-
SAC-5P-M12MSB/ 0,5-900/M12FSB - Bus system cable 1507175
-
SAC-5P-M12MSB/ 1,0-900/M12FSB - Bus system cable 1507188
-
SAC-5P-M12MSB/ 2,0-900/M12FSB - Bus system cable 1507191
-
SAC-5P-M12MSB/ 5,0-900/M12FSB - Bus system cable 1507201
-
SAC-5P-M12MSB/10,0-900/M12FSB - Bus system cable 1507214
-
SAC-5P-M12MSB/15,0-900/M12FSB - Bus system cable 1507227
-
SAC-4P-M12MS/ 2,0-186 - Sensor/actuator cable 1509445
-
SAC-4P-M12MS/ 5,0-186 - Sensor/actuator cable 1509458
-
SAC-4P-M12MS/10,0-186 - Sensor/actuator cable 1509461
-
SAC-4P-M12MS/15,0-186 - Sensor/actuator cable 1509474
-
SAC-4P- 2,0-186/M12FS - Sensor/actuator cable 1509487
-
SAC-4P- 5,0-186/M12FS - Sensor/actuator cable 1509490
-
SAC-4P-10,0-186/M12FS - Sensor/actuator cable 1509500
-
SAC-4P-15,0-186/M12FS - Sensor/actuator cable 1509513
-
SAC-4P-M12MS/ 0,3-186/M12FS - Sensor/actuator cable 1509526
-
SAC-4P-M12MS/ 0,5-186/M12FS - Sensor/actuator cable 1509539
-
SAC-4P-M12MS/ 1,0-186/M12FS - Sensor/actuator cable 1509542
-
SAC-4P-M12MS/ 2,0-186/M12FS - Sensor/actuator cable 1509555
-
SAC-4P-M12MS/ 5,0-186/M12FS - Sensor/actuator cable 1509568
-
SAC-4P-M12MS/10,0-186/M12FS - Sensor/actuator cable 1509571
-
SAC-4P-M12MS/15,0-186/M12FS - Sensor/actuator cable 1509584
-
SAC-4P-M12Y/2X0,3-PUR/M12FS VP - Sensor/actuator cable 1510722
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
Your advantages
Flexible power supply concept
Diagnostic and status indicators
Short-circuit and overload protection
SPEEDCON fast locking system
Consistent connection via M12 connectors
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150