VIP-3/PT/FLK26/LED
-
Termination board
2904252
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 26-pos., with LED
Product details
| Product family | VARIOFACE Professional |
| Number of positions | 26 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | 24 V DC |
| Max. current carrying capacity per branch | 1 A |
| Field level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 26 |
| Pitch | 2.54 mm |
| Status display | LED |
| Status display present | yes |
| Item dimensions | |
| Width | 57.1 mm |
| Height | 75.8 mm |
| Depth | 63 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2904252 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2121 |
| Product key | DK2121 |
| GTIN | 4046356813631 |
| Weight per piece (including packing) | 154.4 g |
| Weight per piece (excluding packing) | 154.1 g |
| Customs tariff number | 85366990 |
| Country of origin | US |
UNSPSC
| UNSPSC 21.0 | 39121432 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 26/EZ-DR/ 50/KONFEK - Cable 2299385
-
FLK 26/EZ-DR/ 100/KONFEK - Cable 2299398
-
FLK 26/EZ-DR/ 200/KONFEK - Cable 2299411
-
FLK 26/EZ-DR/ 300/KONFEK - Cable 2299424
-
FLK 26/EZ-DR/ 400/KONFEK - Cable 2299437
-
FLK 26/EZ-DR/ 600/KONFEK - Cable 2299440
-
FLK 26/EZ-DR/ 800/KONFEK - Cable 2299453
-
FLK 26/EZ-DR/1000/KONFEK - Cable 2299466
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150