VIP-2/PT/FLK10/LED
-
Termination board
2904248
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 10-pos., with LED
Product details
Product type | Interface module |
Product family | VARIOFACE Professional |
Number of positions | 10 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
Max. current carrying capacity per branch | 1 A |
Field level | |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 10 |
Pitch | 2.54 mm |
Status display | LED |
Status display present | yes |
Item dimensions | |
Width | 36.8 mm |
Height | 72.1 mm |
Depth | 56 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2904248 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2121 |
Product key | DK2121 |
GTIN | 4046356813594 |
Weight per piece (including packing) | 91.1 g |
Weight per piece (excluding packing) | 91.1 g |
Customs tariff number | 85366990 |
Country of origin | US |
UNSPSC
UNSPSC 21.0 | 39121432 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 10/EZ-DR/ 50/KONFEK - Cable 2299204
-
FLK 10/EZ-DR/ 100/KONFEK - Cable 2299217
-
FLK 10/EZ-DR/ 150/KONFEK - Cable 2299220
-
FLK 10/EZ-DR/ 200/KONFEK - Cable 2299233
-
FLK 10/EZ-DR/ 300/KONFEK - Cable 2299246
-
FLK 10/EZ-DR/ 400/KONFEK - Cable 2299259
-
FLK 10/EZ-DR/ 600/KONFEK - Cable 2299262
-
FLK 10/EZ-DR/ 800/KONFEK - Cable 2299275
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116