VFC-PT/FLK20
-
Termination board
1278794
VARIOFACE Front Connect, 1:1 IDC/FLK termination board with Push-in front connections, number of positions: 20, overall width: 19 mm
Product details
| Product type | Interface module |
| Product family | VARIOFACE Front Connect |
| No. of channels | 16 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Max. permissible operating voltage | 30 V AC |
| 60 V DC | |
| Max. permissible current | 1 A (per branch) |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.8 kV (1.2/50 μs) |
| Controller level | |
| Connection in acc. with standard | IEC 60603-13 |
| DIN 41651 | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 20 |
| Field level | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Number of positions | 20 |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 16 |
| Item dimensions | |
| Width | 18.9 mm |
| Height | 127.2 mm |
| Depth | 55 mm |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 70 °C (≤ 2000 m) |
| -40 °C ... 63 °C (2001 m - 3000 m) | |
| Altitude | ≤ 3000 m |
| UL, USA/Canada | |
| Identification | UL 61010-2-201 |
| CSA, USA/Canada | |
| Identification | CSA C22.2 NO. 61010-2-201 |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1278794 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK2171 |
| Product key | DK2171 |
| GTIN | 4063151476229 |
| Weight per piece (including packing) | 74.5 g |
| Weight per piece (excluding packing) | 94 g |
| Customs tariff number | 85366990 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FLK EZ-DR.../.../... - Cable 2295059
-
SK 2,8 WH:REEL - Marker strip 0805205
-
FLK 20/EZ-DR/ 50KONFEK - Cable 2296391
-
FLK 20/EZ-DR/ 100KONFEK - Cable 2296401
-
FLK 20/EZ-DR/ 150KONFEK - Cable 2296472
-
FLK 20/EZ-DR/ 200KONFEK - Cable 2296485
-
FLK 20/EZ-DR/ 300KONFEK - Cable 2296498
-
FLK 20/EZ-DR/ 400KONFEK - Cable 2296508
-
FLK 20/EZ-DR/ 800KONFEK - Cable 2296524
-
FLK 20/EZ-DR/1000KONFEK - Cable 2296537
-
VIP-CAB-FLK20/0,14/0,5M - Cable 2318541
-
VIP-CAB-FLK20/0,14/1,0M - Cable 2318554
-
VIP-CAB-FLK20/0,14/2,0M - Cable 2318570
-
VIP-CAB-FLK20/0,14/3,0M - Cable 2318583
-
VIP-CAB-FLK20-0,14/... - Cable 2318619
-
CABLE-FLK20/OE/0,14/... - Cable 2305745
-
CABLE-FLK20/OE/0,14/ 50 - Cable 2305826
-
CABLE-FLK20/OE/0,14/ 100 - Cable 2305305
-
CABLE-FLK20/OE/0,14/ 150 - Cable 2305318
-
CABLE-FLK20/OE/0,14/ 200 - Cable 2305321
-
CABLE-FLK20/OE/0,14/ 250 - Cable 2305334
-
CABLE-FLK20/OE/0,14/ 300 - Cable 2305347
-
CABLE-FLK20/OE/0,14/ 400 - Cable 2305839
-
CABLE-FLK20/OE/0,14/ 600 - Cable 2305842
Your advantages
Fast, clear, and error-free wiring, thanks to Push-in terminal blocks with front connection technology
Up to 60 % less space required in the control cabinet compared to conventional solutions due to the innovative design with an installation width of 19 mm
Plug and Play connection to the remote IO and field level with the comprehensive system cabling range from Phoenix Contact
Optimum support for your distributed I/O devices, thanks to high flexibility and the slim design
Optically and haptically compatible with modern remote IO systems
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150