UMKS- C64M-VS
-
Termination board
2970565
VARIOFACE module, for IEC 603/DIN 41612 connector, type C, 64-pos., a, c components mounted, with male connector, cable housing with screw interlock
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 64 |
Insulation characteristics | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 125 V AC/DC |
Max. current carrying capacity per branch | 1 A |
Rated insulation voltage | 125 V |
Rated surge voltage | 1.5 kV |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IEC 603/DIN 41612 connection |
Number of positions | 64 |
Status display present | no |
Item dimensions | |
Width | 134.8 mm |
Height | 77 mm |
Depth | 70.87 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | EN 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | Basic insulation is maintained against adjacent modules (in the DIN rail direction). |
Notes on operation | Ensure that the supply voltage of the device has a common reference potential. |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2970565 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2187 |
Product key | DK2187 |
GTIN | 4017918087753 |
Weight per piece (including packing) | 331.9 g |
Weight per piece (excluding packing) | 274.52 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116