UMK- EC56/56-XOL
-
Termination board
2975890
Termination board, connection 1: Screw connection, connection 2: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, left)
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 56 |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Max. permissible operating voltage | 125 V AC/DC |
Max. permissible current | 1.5 A (per path) |
Max. permissible total current | 28 A (56 branches with 0.5 A each) |
Air clearances and creepage distances | |
Rated insulation voltage | 125 V |
Rated surge voltage | 1.5 kV |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | EDAC / ELCO pin strip |
Coding | 1-1 |
Number of connections | 1 |
Number of positions | 56 |
Note | ELCO pin strip type 8016/EDAC pin strip type 516, left |
Status display present | no |
Item dimensions | |
Width | 157.25 mm |
Height | 77 mm |
Depth | 57.37 mm |
Color | gray (RAL 7042) |
Housing insulation material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | Basic insulation is maintained against adjacent modules (in the DIN rail direction). |
Notes on operation | Ensure that the supply voltage of the device has a common reference potential. |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2975890 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK2186 |
Product key | DK2186 |
GTIN | 4017918089184 |
Weight per piece (including packing) | 337 g |
Weight per piece (excluding packing) | 274.44 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150