UM-EC28-L
-
Termination board
2956712
Termination board, connection 1: Screw connection, connection 2: ELCO connector 1x 28-position (Pin strip, Type 8027, left)
Product details
| Product type | Interface module |
| Number of positions | 28 |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Max. permissible operating voltage | 250 V AC/DC |
| Max. permissible current | 3 A (per path) |
| Max. permissible total current | 84 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 2.5 kV |
| Field level | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | ELCO connector |
| Type | 8027 series |
| Coding | 1-1 |
| Number of connections | 1 |
| Number of positions | 28 |
| Note | Pin strip, Type 8027, left |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 110.1 mm |
| Height | 111.8 mm |
| Depth | 55.85 mm |
| Color | green (RAL 6021) |
| Housing insulation material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | Basic insulation is maintained against adjacent modules (in the DIN rail direction). |
| Notes on operation | Ensure that the supply voltage of the device has a common reference potential. |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2956712 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK2186 |
| Product key | DK2186 |
| GTIN | 4017918085933 |
| Weight per piece (including packing) | 306.6 g |
| Weight per piece (excluding packing) | 306.6 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150