UM 45-FLK50/ZFKDS/S7-300
-
Termination board
2968111
VARIOFACE interface module for Siemens SIMATIC® S7-300, with SIMATIC®-specific labeling (1 - 40), with spring-cage connection, module width: 126 mm
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 50 |
| No. of channels | 2 |
| 4 | |
| 6 | |
| 8 | |
| 16 | |
| 32 | |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 1 A |
| Current (Voltage supply per byte) | ≤ 2 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Supported controller: SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | CPU 313C-2DP |
| CPU 314C-2PtP | |
| 6ES7321-1BL00-0AA0 | |
| 6ES7322-1BL00-0AA0 | |
| 6ES7323-1BL00-0AA0 | |
| 6ES7331-7NF00-0AB0 | |
| 6ES7331-7PF01-0AB0 | |
| 6ES7331-7PF11-0AB0 | |
| 6ES7350-2AH01-0AE0 | |
| 6ES7357-4AH01-0AE0 | |
| CPU 314C-2DP | |
| 6ES7332-5HF00-0AB0 | |
| 6ES7331-7NF10-0AB0 | |
| 6ES7331-1KF01-0AB0 | |
| CPU 313C | |
| CPU 313C-2PtP | |
| Supported controller: ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 OBN |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Spring-cage connection |
| Stripping length | 7.5 mm |
| Number of positions | 40 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| Pitch | 5.08 mm |
| Status display present | no |
| Item dimensions | |
| Width | 125 mm |
| Height | 45 mm |
| Depth | 50.9 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2968111 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK21AS |
| Product key | DK21AS |
| GTIN | 4017918423131 |
| Weight per piece (including packing) | 143.2 g |
| Weight per piece (excluding packing) | 143.17 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Numerical labeling (1 - 40)
Specifically for S7 300
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150