FLKM 40/ZFKDS
-
Termination board
2302942
Standard 1:1 FLK module, with spring-cage connection and flat-ribbon cable connector, no. of positions 40
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 40 |
| No. of channels | 2 |
| 4 | |
| 6 | |
| 8 | |
| 16 | |
| 32 | |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 1 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: ALLEN-BRADLEY SLC 500 | |
| Suitable I/O card | 1746 OB 32 |
| 1746 OV 32 | |
| 1746 IB 32 | |
| 1746 IV 32 | |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 40 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Spring-cage connection |
| Stripping length | 7 mm |
| Number of positions | 40 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 12 |
| Pitch | 5.08 mm |
| Status display present | no |
| Item dimensions | |
| Width | 112.5 mm |
| Height | 77 mm |
| Depth | 52.34 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2302942 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2181 |
| Product key | DK2181 |
| GTIN | 4017918941451 |
| Weight per piece (including packing) | 178.2 g |
| Weight per piece (excluding packing) | 145.67 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 40/EZ-DR/ 50/KONFEK - Cable 2288985
-
FLK 40/EZ-DR/ 100/KONFEK - Cable 2288998
-
FLK 40/EZ-DR/ 150/KONFEK - Cable 2289007
-
FLK 40/EZ-DR/ 200/KONFEK - Cable 2289010
-
FLK 40/EZ-DR/ 250/KONFEK - Cable 2289023
-
FLK 40/EZ-DR/ 300/KONFEK - Cable 2289036
-
FLK 40/EZ-DR/ 400/KONFEK - Cable 2289052
-
FLK 40/EZ-DR/ 600/KONFEK - Cable 2299589
-
FLK 40/EZ-DR/ 800/KONFEK - Cable 2299592
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150