DFLK-D62 SUBH/S
-
Termination board
2300863
VARIOFACE panel feed-through module, for direct coupling of single signal lines of up to 2.5 mm2, with D-Subminiature pin strip and screw connection, number of positions 62
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 62 |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Current (per branch) | ≤ 0.5 A |
Air clearances and creepage distances | |
Rated insulation voltage | 125 V |
Rated surge voltage | 1.2 kV (1.2/50 μs) |
Connection 1 (control level) | |
Connection in acc. with standard | IEC 60807-2 |
Connection method | D-SUB pin strip |
Screw thread | UNC 4-40 |
Number of connections | 1 |
Number of positions | 62 |
Insertion/withdrawal cycles | > 500 |
Pitch | 2.41 mm |
Connection 2 (field level) | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of positions | 16 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
0.25 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross section AWG | 24 ... 12 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Pitch | 5 mm |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 40.4 mm |
Height | 180 mm |
Color | gray (RAL 7042) |
Housing insulation material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection (Module) | IP20 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | Rear mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2300863 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2AC2 |
Product key | DK2AC2 |
GTIN | 4017918903213 |
Weight per piece (including packing) | 197.33 g |
Weight per piece (excluding packing) | 189.228 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
62-pos. pin strip
In accordance with IEC˽60807-2
Screw connection
1:1 connection
D-SUB 4-40 UNC thread
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116