DFLK 34/FKCT
-
Termination board
2903041
The VARIOFACE feed-through module implements a 1:1 connection between a push-in spring-cage connection and an IDC/FLK pin strip (2.54 mm, number of positions: 34).
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 34 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | < 50 V AC |
60 V DC | |
Max. current carrying capacity per branch | 1 A |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (Functional insulation) |
Field level | |
Connection method | Push-in spring connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 34 |
Pitch | 2.54 mm |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 36.5 mm |
Height | 103.4 mm |
Depth | 60 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting type | Rear mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2903041 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK21C1 |
Product key | DK21C1 |
GTIN | 4046356708463 |
Weight per piece (including packing) | 131.3 g |
Weight per piece (excluding packing) | 131.3 g |
Customs tariff number | 85366990 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 34/EZ-DR/ 50/KONFEK - Cable 2299479
-
FLK 34/EZ-DR/ 100/KONFEK - Cable 2299482
-
FLK 34/EZ-DR/ 150/KONFEK - Cable 2299495
-
FLK 34/EZ-DR/ 200/KONFEK - Cable 2299505
-
FLK 34/EZ-DR/ 300/KONFEK - Cable 2299518
-
FLK 34/EZ-DR/ 400/KONFEK - Cable 2299521
-
FLK 34/EZ-DR/ 600/KONFEK - Cable 2299534
-
FLK 34/EZ-DR/ 800/KONFEK - Cable 2299547
-
FLK 34/EZ-DR/1000/KONFEK - Cable 2299550
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150