Protocol converter capable of connecting four Modbus/RTU devices to a FOUNDATION Fieldbus network
GW PL FF/MODBUS
-
Protocol converter
2316363
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Interface converter |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Nominal supply voltage | 24 V DC |
| Max. current consumption | 34 mA |
| Supply | |
| Connection method | COMBICON plug-in screw terminal block |
| Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section, rigid | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Signal | Modbus |
| Data: FOUNDATION Fieldbus | |
| Data rate | 31.25 kbps |
| Number of connections | 1 |
| Connection method | COMBICON |
| No. of channels | 1 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Connection technology | Screw connection |
| Termination resistor | Switchable |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section AWG max. | 12 |
| Conductor cross-section AWG min. | 24 |
| Protocols supported | Modbus/RTU, FOUNDATION Fieldbus |
| Data: Modbus/RTU | |
| Transmission speed | 1200 kbps (min.) |
| Data rate | 115.2 kbps (max.) |
| Number of connections | 2 |
| Connection method | COMBICON |
| No. of channels | 4 (Modbus/RTU devices) |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Connection technology | Screw connection |
| Termination resistor | Switchable |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.02 mm² |
| Conductor cross-section AWG max. | 12 |
| Conductor cross-section AWG min. | 24 |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | light gray (RAL 7035) |
| Housing material | PA V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | 2000 m |
| Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
| Shock | 30g, 18 ms |
| Vibration (operation) | 10 Hz ... 150 Hz, 5g |
| Ex data | |
| ATEX | PRESAFE 16ATEX7686X, II 3G, Ex nA IIC T4 Gc |
| IECEx | IECEx PRE 16.0001X, Ex nA IIC T4 Gc |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D Class I, Zone 2, AEx nA IIC T4, Ex nA IIC T4 GcX |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 2316363 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC135 |
| Product key | DNC135 |
| GTIN | 4055626127392 |
| Weight per piece (including packing) | 258.1 g |
| Weight per piece (excluding packing) | 203.1 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27242208 |
| ECLASS-15.0 | 27242208 |
ETIM
| ETIM 10.0 | EC001423 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150