The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

PTN 2,5 - N disconnect terminal block
3213963

N disconnect terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 250 V, nominal current: 24 A, Push-in connection, 1 level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Fast and reliable neutral conductor disconnection
Secure latching of slide in end positions