EB 2-25/PT
-
Insertion bridge
3260157
Insertion bridge, pitch: 25 mm, number of positions: 2, nominal current: 150 A, length: 73 mm, color: red
Insertion bridge, pitch: 25 mm, number of positions: 2, nominal current: 150 A, length: 73 mm, color: red