EMT (EX14)R
-
Insert label
0803461
Product details
| General | Storage in the original packaging is recommended prior to processing. |
| Product type | Device marker |
| Area of application | SIEMENS: S7-400 controller |
| Controller type | for marking Siemens S7-400 controllers |
| Marking | |
| Number of individual labels | 1 |
| Number of individual labels per row | 1 |
| Identification technology | Thermal transfer |
| Length of roll | 30.00 m |
| Height | 13.80 mm |
| Depth | 0.17 mm |
| Text field | |
| Text field width | 30000 mm |
| Text field height | 14 mm |
| Foil strength | 175 µm |
| Color | white (RAL 9010) |
| Base element material | Polyester |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Temperature for testing | 120 °C |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 150 °C (180 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Mounting type | insert |
| Item number | 0803461 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG2411 |
| Product key | BG2411 |
| GTIN | 4055626073408 |
| Weight per piece (including packing) | 111.5 g |
| Weight per piece (excluding packing) | 99.99 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281106 |
| ECLASS-15.0 | 27281106 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 KIT - Thermal transfer printer 1287026
-
THERMOMARK E.300 D KIT - Thermal transfer printer 1287038
-
THERMOMARK E.600 D KIT - Thermal transfer printer 1287042
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
Your advantages
EMT (Ex14)R, white insert label, for marking Siemens S7-400 controllers
Thanks to their special shape, the EMT (Ex14)R insert labels remain securely inside the collar of the Siemens controller once inserted
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150