FL SWITCH APL 2224-4A-213-PA
-
Industrial Ethernet Switch
1384244
24-port Ethernet-APL + PROFIBUS PA field switch, Zone 2 mountable, Ex ‘ia’ APL ports, four uplink ports
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 270 mm |
| Height | 215 mm |
| Depth | 127 mm |
| Note on dimensions | Depth valid when a TH 35-15 DIN rail is used (according to EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Housing material | Die-cast aluminum |
| PC |
| Mounting type | Panel mount |
| Ethernet (RJ45) | |
| Number of interfaces | 2 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 2 (RJ45 ports) |
| Ethernet (SFP) | |
| Number of interfaces | 2 |
| Connection method | SFP |
| Note on the connection method | Full duplex |
| Transmission speed | 100/1000 Mbps (full duplex) |
| Transmission physics | FO |
| Transmission length | Depending on the SFP module used |
| No. of channels | 2 (SFP ports) |
| Ethernet (APL) | |
| Connection method | Screw connection |
| Note on the connection method | APL, full duplex |
| Transmission speed | 10 Mbps |
| Transmission physics | Copper |
| No. of channels | 24 (APL ports) |
| Power Source Equipment (PSE) Port: Class A | |
| Power Class | SPAA |
| Note | Each port configurable via software |
| Output nominal voltage | ≥ 9.6 V DC |
| Output current | ≥ 55.56 mA |
| Output power | ≥ 0.54 W |
| Power Source Equipment (PSE) Port: Class B, length 20 m | |
| Power Class | SPBA |
| Note | Each port configurable via software |
| Output nominal voltage | ≥ 8.9 V DC |
| Output current | ≤ 100 mA |
| Output power | ≤ 0.89 W |
| Power Source Equipment (PSE) Port: Class B, length 200 m | |
| Power Class | SPBA |
| Note | Each port configurable via software |
| Output nominal voltage | ≥ 8.9 V DC |
| Output current | ≥ 84 mA |
| Output power | ≤ 0.739 W |
| Power Source Equipment (PSE) Port: Class B, length 120 m | |
| Power Class | SPBA |
| Note | Each port configurable via software |
| Output nominal voltage | ≥ 9.52 V DC |
| Output current | ≥ 95 mA |
| Output power | ≤ 0.845 W |
| Product type | Switch |
| Product family | Managed Switch 2000 |
| MTTF | 37.59 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 19.62 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 11.6 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
| Special properties | PROFIBUS PA field switch |
| Zone 2 mountable | |
| Ex ‘ia’ APL ports | |
| four uplink ports | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| Diagnostic functions | RMON History |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| N:1-Portmirroring | |
| ACD (Address Conflict Detection) | |
| SysLog | |
| CRC-Surveillance | |
| Filter functions | Quality of Service (8 priority classes) |
| Class of Service | |
| DiffServ/DSCP | |
| Port prioritization | |
| VLAN (up to 32 VLANs) | |
| IGMP Snooping/Querier (v1/v2) | |
| Auto-Query-Port | |
| Extended Multicast Filtering | |
| IP parameterization | DHCP client |
| DHCP Option 82 (Relay Agent) | |
| DHCP server (pool-based, port-based) | |
| BootP | |
| DCP (Discovery and Configuration Protocol) | |
| MAC address table | 8k |
| Management | Web-based management (HTTP/HTTPS) |
| Role-based user management (LDAP, RADIUS) | |
| SNMPv1/v2/v3 | |
| Redundancy | MRP (Media Redundancy Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| Large Tree Support | |
| LACP (Link Aggregation Control Protocol) | |
| PROFINET S2 system redundancy | |
| Time synchronization | SNTP (Simple Network Time Protocol) |
| Current consumption | 5.75 A |
| Power consumption | 25 W (No-load) |
| max. 63 W (24 Class A ports at max. load (22 V DC supply voltage at 70°C)) | |
| Maximum power dissipation for nominal condition | 50 W (24 Class A ports at max. load (22 V DC supply voltage at 70°C)) |
| Test section | Supply Voltage/spurs 1500 V ACrms |
| 100BASE-T / Spurs 1500 V ACrms | |
| SFP / Spurs 1500 V ACrms | |
| Spurs / Earth Ground (Housing) 500 V ACrms | |
| Block of Spurs / Block of Spurs 500 V ACrms | |
| Supply / 100BASE-T 2000 V ACrms | |
| 100BASE-T / 100BASE-T 2000 V ACrms | |
| Supply / SFP 1500 V ACrms | |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 22 V DC ... 30 V DC (redundant) |
| Max. current consumption | 5.75 A |
| Current consumption | 5.75 A |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (horizontal) |
| -40 °C ... 60 °C (vertical) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | 2000 m (maximum) |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock (operation) | 15g (IEC 600868-2-27) |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| ATEX | |
| Identification | II 3(1) G Ex ic ec [ia Ga] IIC T4 Gc |
| II (1) D [Ex ia Da] IIIC | |
| Certificate | UL 23 ATEX 2992X |
| IECEx | |
| Identification | Ex ic ec [ia Ga] IIC T4 Gc |
| [Ex ia Da] IIIC | |
| Certificate | IECEx UL 23.0028X |
| UL, USA/Canada | |
| Identification | Ind. Cont. Eq. E238705 also Listed |
| Ind. Cont. Eq. for haz. loc. E196811 | |
| Install in: Class I, Div. 2, Groups A, B, C, D T4 | |
| Intrinsically safe outputs for: Class I, Div. 2, Groups A, B, C, D; Class II, Groups E, F, G; Class III; [Ex ia] Haz. Loc. | |
| Class I, Zone 2, AEx ic ec [ia Ga] IIC T4 Gc, [AEx ia Da] IIIC | |
| Ex ic ec [ia Ga] IIC T4 Gc | |
| [Ex ia Da] IIIC | |
| CCC | |
| Identification | Ex ic ec [ia Ga] IIC T4 Gc |
| [Ex ia Da] IIIC | |
| Safety data | |
| Max. output voltage Uo | 13.23 V |
| Max. output current Io | 279.38 mA |
| Max. output power Po | 1.66 W |
| Safety-related maximum voltage Um | 60 V |
| A, B / IIC: Max. external inductivity Lo / Max. external capacitance Co | / 0.5 µF |
| C/IIB, IIIC: Max. external inductivity Lo / Max. external capacitance Co | / 1.3 µF |
| D/IIA, E, F, G, Class III: Max. external inductivity Lo / Max. external capacitance Co | / 1.4 µF |
| A, B / IIC: Max. external inductivity Lo / Max. external capacitance Co | 0.15 mH |
| C/IIB, IIIC: Max. external inductivity Lo / Max. external capacitance Co | 1.5 mH |
| D/IIA, E, F, G, Class III: Max. external inductivity Lo / Max. external capacitance Co | 2.6 mH |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU (Test requirements for NE 21, IEC 61326-7 also considered as per the APL EMC specifications) |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion A, ±6 kV contact discharge, ±8 kV air discharge |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A, Field intensity: 10 V/m | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A, supply lines: ±2 kV, signal/data lines: ±1 kV | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion A, ±1 kV supply line L-PE; ±1 kV supply line N-PE; ±1 kV shielded I/O signal lines for metallic enclosure devices | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A, 10 Vrms | |
| EN 61000-6-2 IEC 61000-4-16 (common mode disturbances) Criterion A: 10V (10 kHz to 150 kHz) | |
| EN 61000-6-4 EN 55011 (emitted interference) Class A | |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Item number | 1384244 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN128 |
| Product key | DNN128 |
| GTIN | 4063151759506 |
| Weight per piece (including packing) | 5,833.8 g |
| Weight per piece (excluding packing) | 5,334.5 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 9.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
E/NS 35 N - End bracket 0800886
-
FL SFP FX - Media module 2891081
-
FL SFP LX - Media module 2891767
-
FL SFP SX - Media module 2891754
-
FL SFP SX2 - Media module 2702397
-
FL SFP FX SM - Media module 2891082
-
FL SFP FE WDM20-A - Media module 2702437
-
TTC-6P-3-APL-24DC-UT-I - Surge protection device 1635592
-
TTC-6P-3-APL-EX-24DC-UT-I - Surge protection device 1635587
Your advantages
Six isolation groups of four spurs
Redundant power connections
APL-managed switch
Top-down wiring terminations
PROFINET-managed switch
Dynamic reconfiguration
Proxy capability
Connects to Ex ia devices in Zone 1/0 hazardous locations using 2-WISE, FISCO, or intrinsically safe entity parameters
Global approvals
MRP and S2 PROFINET System Redundancy
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150