Inductive coupler - NEARFI PD 2A ETH R
1234225

NearFi, remote coupler for contactless power and real-time Ethernet transmission in the centimeter range, 24 V DC, 2 A, 100 Mbps, full duplex, M12 connection technology, IP65 type of protection. A base coupler is required for operation.

This product needs further products for operation. Mandatory Accessories

Product Details


You can transmit power (24 V DC / 2 A) and real-time Ethernet data (100 Mbps, full duplex) without contact across distances of up to 10 mm with the robust NEARFI-PD… NearFi couplers. Furthermore, the specially developed NearFi technology enables latency-free and protocol-independent Ethernet communication. At the same time, the limited wireless range of just a few centimeters also ensures security and permits parallel applications in the tightest of spaces. You can therefore replace wear-sensitive and maintenance-intensive connections and reduce downtimes in your systems.



MTTF 115 Years (SN 29500 standard, temperature 25°C, operating cycle 21%)
60 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%)
27 Years (SN 29500 standard, temperature 40°C, operating cycle 100%)
Insulation characteristics
Overvoltage category II
Pollution degree 1

Supply
Protective circuit Short-circuit/overload protection
Connection method M12 female (A-coded)

Supply
Connection method M12 female (A-coded)

Data: Ethernet interface, 100Base-T(X) in accordance with IEEE 802.3
Transmission speed 100 Mbps
Connection method M12 female (D-coded)
No. of channels 1
Transmission length 100 m (shielded twisted pair)
Transmission medium Copper
: Power transmission
Switch-on time < 450 ms (ETH Full Duplex operating mode)
Range min. 0 mm
typ. 10 mm (at 55°C)
typ. 12 mm (at 25 °C)
Wireless modules that can be connected 1 (Base coupler)
Frequency range 100 kHz ... 148.5 kHz (Power transmission)
Wireless
Wireless modules that can be connected 1 (Base coupler)
Frequency range 57 GHz ... 64 GHz (Data transmission)
Transmission power < 10 mW (EIRP)

Dimensional drawing
Width 80 mm
Height 86 mm
Depth 39 mm

Material PBT (Housing)
Zinc die-cast (Housing)
Flammability rating according to UL 94 V0
Impact strength IK06

Ambient conditions
Other resistance Resistant to welding splashes

Ambient conditions
Degree of protection IP65
Impact strength IK06
Ambient temperature (operation) -20 °C ... 55 °C (observe derating)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Altitude 2000 m
Permissible humidity (operation) 10 % ... 95 %
Permissible humidity (storage/transport) 10 % ... 95 %
Air pressure (operation) 80 hPa ... 108 kPa (up to 2000 m above sea level)
Air pressure (storage/transport) 66 hPa ... 108 kPa (up to 3500 m above sea level)

CE
Certificate CE-compliant
Wireless approval, Europe
Note RED 2014/53/EU

Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU
Conducted noise emission EN 55032 Class A, industrial applications
Electrostatic discharge
Standards/regulations EN 61000-4-2
Electrostatic discharge
Contact discharge ± 4 kV (Test Level 2)
Discharge in air ± 8 kV (Test Level 3)
Comments Criterion B
Electromagnetic HF field
Standards/regulations EN 61000-4-3
Electromagnetic HF field
Frequency range 80 MHz ... 1 GHz (Test Level 3)
Field intensity 10 V/m
Comments Criterion A
Fast transients (burst)
Standards/regulations EN 61000-4-4
Fast transients (burst)
Input ± 2 kV (Test Level 3 - asymmetrical)
Output ± 2 kV (Test Level 3 - asymmetrical)
Signal ± 2 kV (Test Level 3 - asymmetrical)
Comments Criterion B
Surge current load (surge)
Standards/regulations EN 61000-4-5
Surge current load (surge)
Input ± 0.5 kV (Test Level 1 - symmetrical)
± 1 kV (Test Level 2 - asymmetrical)
Output ± 1 kV (Test Level 2 - asymmetrical)
Signal ± 1 kV (Test Level 2 - asymmetrical)
Comments Criterion B
Conducted interference
Standards/regulations EN 61000-4-6
Conducted interference
Frequency range 0.15 MHz ... 80 MHz (Test Level 3 - asymmetrical)
Comments Criterion A
Voltage 10 V (80% amplitude modulation with 1 kHz)
Emitted interference
Standards/regulations EN 55016-2-3
Comments Class A, industrial applications
Criterion A Normal operating behavior within the specified limits.
Criterion B Temporary impairment to operational behavior that is corrected by the device itself.

Free from substances that could impair the application of coating Yes
Other resistance Resistant to welding splashes
Standards/regulations EN 60204-1 (PELV)
Standard designation Protective extra-low voltage

Mounting type Wall mounting
Assembly instructions Observe derating
Mounting position any

Item number 1234225
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNC691
Product Key DNC691
GTIN 4063151337278
Weight per Piece (including packing) 574 g
Weight per Piece (excluding packing) 535 g
Customs tariff number 85176200
Country of origin DE


ECLASS

ECLASS-9.0 27040701
ECLASS-10.0.1 27040701
ECLASS-11.0 27040701

ETIM

ETIM 8.0 EC002540

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval ID: FILE E 238705

UL Recognized

Approval ID: FILE E 238705

MIC

Approval ID: 006-001059

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



  1. Sensor/actuator cable SAC-5P-MS/ 2,0-186 SCO - 1518326

  2. Sensor/actuator cable SAC-5P-MS/ 5,0-186 SCO - 1518339

  3. Sensor/actuator cable SAC-5P-MS/10,0-186 SCO - 1518342

  4. Sensor/actuator cable SAC-5P-MS/15,0-186 SCO - 1518355

  5. Sensor/actuator cable SAC-5P-MS/ 1,0-186/FS SCO - 1518423

  6. Sensor/actuator cable SAC-5P-MS/ 2,0-186/FS SCO - 1518436

  7. Power connector SACC-M12MR-5CON-PG11-M PWR - 1408992

  8. Power connector SACC-M12MS-5CON-PG11-M PWR - 1404417

  9. Connector SACC-M12MS-5CON-PG 9-M - 1681460

  10. Connector SACC-M12MR-5CON-PG9-M - 1681473

  11. Network cable NBC-MSD SCO/.../... - 1408713

  12. Network cable NBC-MSD-MSD SCO/.../... - 1408706

  13. Network cable NBC-MSD-R4AC SCO/.../... - 1408712

  14. Network cable NBC-M12MSD/ 1,0-93B - 1407495

  15. Network cable NBC-M12MSD/ 2,0-93B - 1407496

  16. Network cable NBC-M12MSD/ 5,0-93B - 1407497

  17. Network cable NBC-M12MSD/10,0-93B - 1407498

  18. Network cable NBC-M12MSD/ 1,0-93B/R4AC - 1407499

  19. Network cable NBC-M12MSD/ 2,0-93B/R4AC - 1407500

  20. Network cable NBC-M12MSD/ 5,0-93B/R4AC - 1407501

  21. Network cable NBC-M12MSD/10,0-93B/R4AC - 1407502

  22. Network cable NBC-M12MSD/ 1,0-93B/M12MSD - 1407524

  23. Network cable NBC-M12MSD/ 2,0-93B/M12MSD - 1407525

  24. Network cable NBC-M12MSD/ 5,0-93B/M12MSD - 1407526

  25. Network cable NBC-M12MSD/10,0-93B/M12MSD - 1407527

  26. Data connector SACC-M12MRD-4Q SH - 1553624

  27. Data connector SACC-MSD-4QO SH ETH SCO - 1411066

  28. Data connector SACC-MSD-4QO SH PN SCO - 1411068

  29. Data connector SACC-M12MRD-4Q SH PN - 1554539

  30. Data connector SACC-M12MRD-4PL SH PN - 1424684

  31. RJ45 connector VS-08-RJ45-5-Q/IP20 - 1656725

  32. Screw plug PROT-M12 - 1680539


Your advantages

Contactless - and therefore no wear and no maintenance
High power in a compact housing
Protocol-independent, latency-free Ethernet real-time communication with 100 Mbps (full duplex)
All-round visible diagnostics with light ring on the housing
High degree of mounting freedom with flexible proximity options
Plug and Play - as easy as a plug
Degree of protection: IP65