POS PANELFIX M
-
Holder
1653798
PV panel bracket for energy-self-sufficient systems, panel mounting, suitable for panels of approx. 40 ... 200 Wp, compatible with: POS PV PANEL 75, 110, and 190, fastening set for pole Ø 48 mm ... 180 mm and reinforcement set for up to wind force 10, material: stainless steel
This product needs further products for operation.
Mandatory accessories
Product details
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Assembly note | Observe the safety notes in the packing slip prior to mounting. The packing slip is available in the download area. |
| Safety note | |
| Safety note | WARNING: Risk of crushing due to moving parts. During mounting, make sure not to place your hands between the moving parts. We recommend wearing safety gloves. |
| Product type | Mounting material |
| Housing type | Outdoor housing |
| Housing series | POS |
| Dimensions | 370 mm x 366.7 mm x 817.6 mm (Angle position 30°, please observe the technical drawing available in the download area) |
| 370 mm x 380.9 mm x 729.5 mm (Angle position 80°, please observe the technical drawing available in the download area) |
| Color | silver-colored |
| Material Basic holder | Stainless steel |
| Mounting type | Panel mounting |
| Type of packaging | Box packaging |
| Item number | 1653798 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ACFDCB |
| Product key | ACFDCB |
| GTIN | 4067923186934 |
| Weight per piece (excluding packing) | 6.724 kg |
| Customs tariff number | 73269098 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27190605 |
| ECLASS-15.0 | 27190605 |
ETIM
| ETIM 10.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
POS POLEMOUNT SET 108 - Mounting material 1790330
-
POS POLEMOUNT SET 180 - Mounting material 1790333
-
POS POLEMOUNT SHIM 108 - Mounting material 1790327
-
POS POLEMOUNT SHIM 180 - Mounting material 1790329
-
POS PV PANEL 75 - Solar panel 1587083
-
POS PV PANEL 110 - Solar panel 1587085
-
POS PV PANEL 190 - Solar panel 1587086
-
OCS POLEFIX 0806 - Mounting material 1476923
-
OCS POLEFIX 1008 - Mounting material 1476924
-
OCS POLEFIX 1210 - Mounting material 1476926
-
OCS POLEFIX 1412 - Mounting material 1562148
-
OCS POLEFIX 1614 - Mounting material 1562151
-
OCS POLEFIX 1816 - Mounting material 1562153
-
OCS HP 080604 GY7035 - Outdoor housing 1471770
-
OCS HP 080604 TRANS - Outdoor housing 1471772
-
OCS HP 100806 GY7035 - Outdoor housing 1471773
-
OCS HP 100806 TRANS - Outdoor housing 1471774
-
OCS HP 121006 GY7035 - Outdoor housing 1471775
-
OCS HP 121006 TRANS - Outdoor housing 1471776
-
OCS HP 141206 GY7035 - Outdoor housing 1557790
-
OCS HP 141206 TRANS - Outdoor housing 1557795
-
OCS HP 161408 GY7035 - Outdoor housing 1557792
-
OCS HP 161408 TRANS - Outdoor housing 1557796
-
OCS HP 181610 GY7035 - Outdoor housing 1557794
-
OCS HP 181610 TRANS - Outdoor housing 1557797
-
OCS BAT PANEL SET 1210-150-195 - Holder 1768074
-
OCS BAT PANEL SET 1412-150-195 - Holder 1768078
-
OCS BAT PANEL SET 1614-180-270 - Holder 1768076
-
OCS BAT PANEL SET 1816-200-270 - Holder 1768077
-
TOOL-KIT STANDARD - Tool set 1212422
Your advantages
Simple 1-person installation of the entire system
Rust-free material for universal use
Compatible with all standard panels
Very flexible in use thanks to innovative tension clamps
Holds reliably up to wind force 10
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150