UKH 150-3L/N/FE
-
High-current terminal block
3076468
High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 10, number of positions: 5, connection method: Screw connection, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, mounting type: NS 35/15, NS 32, color: gray/blue/black-yellow
Product details
| Product type | High current terminal block |
| Number of positions | 5 |
| Number of connections | 10 |
| Number of rows | 1 |
| Potentials | 5 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Number of connections per level | 10 |
| Nominal cross section | 150 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M10 |
| Note | Screws with hexagonal socket |
| Tightening torque | 25 ... 30 Nm |
| Stripping length | 40 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 35 mm² ... 150 mm² |
| Cross section AWG | 2 ... 300 kcmil (converted acc. to IEC) |
| Conductor cross-section flexible | 50 mm² ... 150 mm² |
| Conductor cross-section, flexible [AWG] | 1/0 ... 300 kcmil (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 50 mm² ... 150 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 50 mm² ... 150 mm² |
| Cross-section with insertion bridge, rigid | 150 mm² |
| Cross-section with insertion bridge, flexible | 120 mm² |
| 2 conductors with same cross section, rigid | 25 mm² ... 50 mm² |
| 2 conductors with same cross section, flexible | 35 mm² ... 50 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 25 mm² ... 50 mm² |
| Nominal cross section | 150 mm² |
| Nominal current | 309 A |
| Maximum load current | 309 A (with 150 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. |
| Dimensional drawing |
|
| Width | 155 mm |
| Height | 110.9 mm |
| Color | gray/blue/black-yellow |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/15 |
| NS 32 |
| Item number | 3076468 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Sales key | BE1311 |
| Product key | BE1311 |
| GTIN | 4046356654043 |
| Weight per piece (including packing) | 1,838 g |
| Weight per piece (excluding packing) | 1,838 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 2-31/UKH - Insertion bridge 0201388
-
WS-2K - Warning label 1004513
-
UKH 150/240 EP - Insertion profile 3009244
-
AGK 10-UKH 150/240 - Pick-off terminal block 3003554
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
ZB 22 CUS - Zack marker strip 0824949
-
ZB 22,LGS:L1-N,PE - Zack marker strip 0811875
-
ZB 25:UNPRINTED - Zack marker strip 0802751
-
ZB 25 CUS - Zack marker strip 0802752
-
TMT 10 R - Marker for terminal blocks 0816210
-
TMT 10 R CUS - Marker for terminal blocks 0824500
-
E/AL-NS 32 - End bracket 1201659
-
E/AL-NS 35 - End bracket 1201662
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150