PTPOWER 35-PE - Protective conductor terminal block
3212066

Protective conductor terminal block, number of connections: 2, connection method: PowerTurn connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting type: NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Time-saving conductor connection thanks to tool-free direct-connection technology
Vibration-resistant and maintenance-free conductor connection
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Meet the requirements of DIN EN 60947-7-2 or IEC 60947-7-2 for protective conductor connections
High level of safety thanks to the low-resistance connection to the ground potential via the top-hat rail
Direct contacting with the DIN rail enables fast, error-free grounding without additional wiring effort.