ZFK 6-DREHSI (5X20)
-
Fuse modular terminal block
3025040
Spring-cage terminal block-fuse terminal block for cartridge fuse inserts with screw cap, cross section: 0.5 - 6 mm2, width: 12 mm, color: black
Product details
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Glass / ceramics / ... |
| Rated surge voltage | 6 kV |
| Fuse | G / 5 x 20 |
| Number of connections per level | 2 |
| Nominal cross section | 6 mm² |
| 1 level | |
| Connection method | Spring-cage connection |
| Stripping length | 12 mm |
| Connection in acc. with standard | IEC 60947-7-3 |
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
| Cross section AWG | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Nominal cross section | 1.5 mm² |
| Nominal current | 10 A (if used as disconnect terminal block. With fuse, the current is determined by the fuse used.) |
| Maximum load current | 10 A (if used as disconnect terminal block. With fuse, the current is determined by the fuse used.) |
| Nominal voltage | 800 V (if used as disconnect terminal block. With fuse, the voltage is determined by the light indicator used.) |
| Width | 12 mm |
| Color | black |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | IEC 60947-7-3 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3025040 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BE2135 |
| Product key | BE2135 |
| GTIN | 4017918130282 |
| Weight per piece (including packing) | 35.861 g |
| Weight per piece (excluding packing) | 35.147 g |
| Customs tariff number | 85369095 |
| Country of origin | PL |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBI 10-12 - Fixed bridge 0203454
-
TS-KK 3 - Separating plate 2770215
-
SZF 2-0,8X4,0 - Screwdriver 1204520
-
FUSE CAP (5X20)-DREHSI - Fuse holder 1006736
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
ZBF 8 CUS - Zack Marker strip, flat 0825030
-
ZBF 8,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808804
-
UC-TMF 8 - Marker for terminal blocks 0818137
-
UC-TMF 8 CUS - Marker for terminal blocks 0824654
-
UCT-TMF 8 - Marker for terminal blocks 0828748
-
UCT-TMF 8 CUS - Marker for terminal blocks 0829672
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
PSBJ 4/15/6 FARBLOS - Test plug strip 0303419
-
PSBJ 4/15/6 WH - Test plug strip 0303312
-
PSBJ 4/15/6 RD - Test plug strip 0303325
-
PSBJ 4/15/6 BU - Test plug strip 0303354
-
PSBJ 4/15/6 YE - Test plug strip 0303367
-
PSBJ 4/15/6 GN - Test plug strip 0303370
-
PSBJ 4/15/6 VT - Test plug strip 0303383
-
PSBJ 4/15/6 GY - Test plug strip 0303396
-
PSBJ 4/15/6 BK - Test plug strip 0303406
-
PSB 4/7/6 - Test plug strip 0303299
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150