The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

UK 10-DREHSILED 24 (6,3X32) - Fuse modular terminal block
3005646

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 400 V, nominal current: 10 A, connection method: Screw connection, cross section:  0.5 mm2- 16 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black

Product details









Compatible products



Your advantages

Can be bridged with FBI ... fixed bridge