CSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 20 A |
The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 630 V, nominal current: 10 A, connection method: Plug-in connection, fuse type: G / 6,3 x 32, mounting type: Plug-in mounting, color: black
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 20 A |