Cable gland, for armored cables (SWA / AWA / PWA / STA / SWB / ASA / CY / SY)
G-EDSWU-M40-L66L-STES-S
-
Cable gland
1411099
Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 27.9 mm ... 40.4 mm, shielding: yes, connecting thread: M40 x 1.5, color: silver-colored
Product details
EAC Ex
Approval ID: RU C-GB.AA87.B.00487IECEx
Approval ID: IECEx SIR 13.0028XCSA
Approval ID: 101909_0_000CSAus
Approval ID: 101909_0_000ATEX
Approval ID: CML 18ATEX1326XATEX
Approval ID: CML 18ATEX4318XCompatible products
Your advantages
If space is restricted at the fixing location of the screw connection, the armor can be attached at a location where there is more room to move. Final assembly can then be easily completed in the restricted space conditions at the fixing location of the screw connection.
Armor connected via PE cone
Weatherproof sealing material