Cable sleeve, small, no. of conductors: 2, type: Round cable, slotted, external cable diameter: 2x 6 mm ... 7 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm
Cable seals
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 15 mm ... 16 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm
Cable sleeve, small, no. of conductors: 4, type: Round cable, slotted, external cable diameter: 4x 3 mm ... 4 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm
Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 32 mm ... 33 mm, material: SEBS, color: black, length: 53 mm, width: 39 mm, height: 20.5 mm
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 10 mm ... 11 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm
Blind sleeve, small, no. of conductors: 0, type: closed, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 2 mm ... 3 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm
Blind sleeve, large, no. of conductors: 0, type: closed, material: SEBS, color: black, length: 53 mm, width: 39 mm, height: 20.5 mm
Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 21 mm ... 22 mm, material: SEBS, color: black, length: 53 mm, width: 39 mm, height: 20.5 mm
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 5 mm ... 6 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm