VS-08-DSIV-L180-HYB SCOX
-
Device connector rear mounting
1239824
Device connector rear mounting, Ethernet CAT5 (IEC 11801:2002), 8-position, Socket, straight, M12-SPEEDCON, coding: Y, PCB mounting, M12 x 1, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Mounting type | PCB mounting M12 x 1 |
Product type | Circular connectors (device side) |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Coding | Y |
Thread type | M12 |
Insulation characteristics | |
Degree of pollution | 3 |
Length of the solder pin | 2.3 mm |
2.3 mm |
Flammability rating according to UL 94 | V0 |
Seal material | EPDM |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PPA |
Material for screw connection | Zinc die-cast, nickel-plated |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | > 100 MΩ |
Nominal voltage UN | 48 V AC (Power and data) |
50 V DC (Power and data) | |
Nominal current IN | 0.5 A (Data) |
6 A (Power) | |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Conductor connection | |
Connection method | THR solder connection |
Contact connection type | Socket |
Tightening torque | 1.5 Nm ... 2 Nm (Housing, installation side) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | Y |
Signal type/category | Ethernet CAT5 (IEC 11801:2002) |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C |
UL Type Rating | Type 4 (indoor use only) |
Item number | 1239824 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | ABQCAF |
Product key | ABQAIA |
GTIN | 4063151432195 |
Weight per piece (including packing) | 11.259 g |
Weight per piece (excluding packing) | 9.91 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ETIM
ETIM 9.0 | EC003569 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116