SACC-E-MS-3CON-M16/0,5 SCOX - Device connector front mounting
1239861

Device connector front mounting, 3-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Front mounting, M16 x 1.5, Crimp contact, cable length: 0.5 m, 0.34 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products